E 2258
Adapter coupler with fitting
Items 6
| |
ADP
|
d1
|
d2
|
Valve
|
l1
|
l2
|
d3
|
d4
|
|---|---|---|---|---|---|---|---|---|
|
E 2258/ 9/13
|
|
9
|
13
|
- |
30
|
14
|
17
|
6
|
|
E 2258/13/ 9
|
|
13
|
9
|
- |
36
|
14
|
22
|
6
|
|
E 2258/13/19
|
|
13
|
19
|
- |
36
|
27
|
22
|
9
|
|
E 2258/19/13
|
|
19
|
13
|
- |
58
|
14
|
31
|
9
|
|
E 2258/ 9/13 V
|
|
9
|
13
|
JA
|
30
|
14
|
17
|
6
|
|
E 2258/13/ 9 V
|
|
13
|
9
|
JA
|
36
|
14
|
22
|
6
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (oil): 200 °C
- Maximum temperature (water): 150 °C
Advantages
- Compatible with European standard
Material
- 2.0401 (CuZn)
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now