Items 3

ADP
d1
d2
l1
l2
d3
d4
E 2212/ 9/ 9
9
9
42
22
17
6
E 2212/13/13
13
13
51
25
22
9
E 2212/19/19
19
19
78
34
31
13

Details

Product description

  • Maximum pressure: 15 bar
  • Maximum temperature (oil): 200 °C
  • Maximum temperature (water): 150 °C

Advantages

  • Compatible with European standard

Material

  • 2.0401 (CuZn)

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
Loading the configurator is taking longer than expected
Please check your internet connection and try again

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.