E 2020
Shut-off fitting
Items 8
|
|
ADP
|
d2
|
d1
|
l
|
SW
|
l1
|
d4
|
|---|---|---|---|---|---|---|---|
|
E 2020/ 9/ 14
|
|
9
|
M 14 x 1,5
|
29
|
15
|
12
|
6
|
|
E 2020/ 9/1/4
|
|
9
|
G 1/4"
|
29
|
15
|
12
|
6
|
|
E 2020/ 9/3/8
|
|
9
|
G 3/8"
|
30
|
17
|
12
|
6
|
|
E 2020/13/ 16
|
|
13
|
M16 x 1,5
|
30
|
17
|
12
|
9
|
|
E 2020/13/3/8
|
|
13
|
G 3/8"
|
30
|
17
|
12
|
9
|
|
E 2020/13/1/2
|
|
13
|
G 1/2"
|
31
|
22
|
12
|
9
|
|
E 2020/19/1/2
|
|
19
|
G 1/2"
|
47
|
22
|
12
|
13
|
|
E 2020/19/3/4
|
|
19
|
G 3/4"
|
51
|
27
|
16
|
13
|
Details
Product description
- Maximum temperature (oil): 200 °C
- Maximum temperature (water): 150 °C
- Maximum pressure: 15 bar
Advantages
- Compatible with European standard
Material
- 2.0401 (CuZn)
Documents
Accessories
Recommended for you