E 21850
Quick-fit coolant hose
Items 18
| |
ADP
|
d2
|
l
[m]
|
Colour
|
Burst pressure
[bar]
|
R min.
|
d
|
d1
|
|---|---|---|---|---|---|---|---|---|
|
E 21850/10/ 2/B
|
|
10
|
2
|
|
200
|
80
|
16
|
10
|
|
E 21850/10/ 2/R
|
|
10
|
2
|
|
200
|
80
|
16
|
10
|
|
E 21850/10/ 2/S
|
|
10
|
2
|
|
200
|
80
|
16
|
10
|
|
E 21850/10/10/B
|
|
10
|
10
|
|
200
|
80
|
16
|
10
|
|
E 21850/10/10/R
|
|
10
|
10
|
|
200
|
80
|
16
|
10
|
|
E 21850/10/10/S
|
|
10
|
10
|
|
200
|
80
|
16
|
10
|
|
E 21850/10/40/B
|
|
10
|
40
|
|
200
|
80
|
16
|
10
|
|
E 21850/10/40/R
|
|
10
|
40
|
|
200
|
80
|
16
|
10
|
|
E 21850/10/40/S
|
|
10
|
40
|
|
200
|
80
|
16
|
10
|
|
E 21850/13/ 2/B
|
|
13
|
2
|
|
200
|
90
|
20
|
12.7
|
|
E 21850/13/ 2/R
|
|
13
|
2
|
|
200
|
90
|
20
|
12.7
|
|
E 21850/13/ 2/S
|
|
13
|
2
|
|
200
|
90
|
20
|
12.7
|
|
E 21850/13/10/B
|
|
13
|
10
|
|
200
|
90
|
20
|
12.7
|
|
E 21850/13/10/R
|
|
13
|
10
|
|
200
|
90
|
20
|
12.7
|
|
E 21850/13/10/S
|
|
13
|
10
|
|
200
|
90
|
20
|
12.7
|
|
E 21850/13/40/B
|
|
13
|
40
|
|
200
|
90
|
20
|
12.7
|
|
E 21850/13/40/R
|
|
13
|
40
|
|
200
|
90
|
20
|
12.7
|
|
E 21850/13/40/S
|
|
13
|
40
|
|
200
|
90
|
20
|
12.7
|
Details
Product description
- Info: E 21850 is the follow-up version of E 2185: Optimized outer layer, same technical data
- Maximum pressure: 28 bar
- Maximum temperature: 140 °C
Material
- Synthetic rubber
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you