E 2182
PVC coolant hose
Items 6
| |
ADP
|
d2
|
l
[m]
|
Colour
|
d
|
R min.
|
d1
|
|---|---|---|---|---|---|---|---|
|
E 2182/ 9/30/B
|
|
9
|
30
|
Blue
|
16
|
60
|
10
|
|
E 2182/ 9/30/R
|
|
9
|
30
|
Red
|
16
|
60
|
10
|
|
E 2182/ 9/30/T
|
|
9
|
30
|
transparent
|
16
|
60
|
10
|
|
E 2182/13/30/B
|
|
13
|
30
|
Blue
|
19
|
80
|
13
|
|
E 2182/13/30/R
|
|
13
|
30
|
Red
|
19
|
80
|
13
|
|
E 2182/13/30/T
|
|
13
|
30
|
transparent
|
19
|
80
|
13
|
Details
Product description
- Maximum pressure: 12 bar
- Maximum temperature: 60 °C
Material
- PVC
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you