E 22106
Safety shut-off coupler with hose nozzle
Items 2
|
|
ADP
|
Diameter
|
d2
|
l1
|
l2
|
d3
|
d4
|
|---|---|---|---|---|---|---|---|
|
E 22106/ 9/ 9
|
|
9
|
9
|
38
|
22
|
17
|
6
|
|
E 22106/13/13
|
|
13
|
13
|
38
|
25
|
22
|
9
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (water): 180 °C
- Maximum temperature (oil): 220 °C
Advantages
- Easy and secure handling through automatic locking mechanism when coupling
- Prevents unintentional decoupling and is therefore also ideal for high-temperature applications (oil 220 °C, water 180 °C) due to the special sealing
- Simple and intuitive decoupling which can be done with one hand
- Compatible with European standard
Material
- 2.0401 (CuZn)
Documents
Data sheet E 22106
pdf
Information safety hose coupler
pdf
Overview coupler systems
pdf
Information flow rate diagram for water
pdf
Accessories
Recommended for you