E 2030
Marking chips for cooling connections
Items 26
|
|
ADP
|
d1
|
Marking
|
Colour
|
l
|
Pieces per packing unit
|
|---|---|---|---|---|---|---|
|
E 2030/15/ IN/ 1- 4
|
|
15
|
(2x) IN 1 - IN 4
|
|
2
|
8
|
|
E 2030/15/OUT/ 1- 4
|
|
15
|
(2x) OUT 1 - OUT 4
|
|
2
|
8
|
|
E 2030/15/ IN/ 1- 8
|
|
15
|
IN 1 - IN 8
|
|
2
|
8
|
|
E 2030/15/OUT/ 1- 8
|
|
15
|
OUT 1 - OUT 8
|
|
2
|
8
|
|
E 2030/15/ IN/ 9-16
|
|
15
|
IN 9 - IN 16
|
|
2
|
8
|
|
E 2030/15/OUT/ 9-16
|
|
15
|
OUT 9 - OUT 16
|
|
2
|
8
|
|
E 2030/15/ IN/17-24
|
|
15
|
IN 17 - IN 24
|
|
2
|
8
|
|
E 2030/15/OUT/17-24
|
|
15
|
OUT 17 - OUT 24
|
|
2
|
8
|
|
E 2030/15/ IN/25-32
|
|
15
|
IN 25 - IN 32
|
|
2
|
8
|
|
E 2030/15/OUT/25-32
|
|
15
|
OUT 25 - OUT 32
|
|
2
|
8
|
|
E 2030/15/ IN/33-40
|
|
15
|
IN 33 - IN 44
|
|
2
|
8
|
|
E 2030/15/OUT/33-40
|
|
15
|
OUT 33 - OUT 40
|
|
2
|
8
|
|
E 2030/15/ IN/41-48
|
|
15
|
IN 41 - IN 48
|
|
2
|
8
|
|
E 2030/15/OUT/41-48
|
|
15
|
OUT 41 - OUT 48
|
|
2
|
8
|
|
E 2030/15/ IN/49-56
|
|
15
|
IN 49 - IN 56
|
|
2
|
8
|
|
E 2030/15/OUT/49-56
|
|
15
|
OUT 49 - OUT 56
|
|
2
|
8
|
|
E 2030/15/ IN/57-64
|
|
15
|
IN 57 - IN 64
|
|
2
|
8
|
|
E 2030/15/OUT/57-64
|
|
15
|
OUT 57 - OUT 64
|
|
2
|
8
|
|
E 2030/18/ IN/ 1- 4
|
|
18
|
(2x) IN 1 - IN 4
|
|
2
|
8
|
|
E 2030/18/OUT/ 1- 4
|
|
18
|
(2x) OUT 1 - OUT 4
|
|
2
|
8
|
|
E 2030/18/ IN/ 1- 8
|
|
18
|
IN 1 - IN 8
|
|
2
|
8
|
|
E 2030/18/OUT/ 1- 8
|
|
18
|
OUT 1 - OUT 8
|
|
2
|
8
|
|
E 2030/18/ IN/ 9-16
|
|
18
|
IN 9 - IN 16
|
|
2
|
8
|
|
E 2030/18/OUT/ 9-16
|
|
18
|
OUT 9 - OUT 16
|
|
2
|
8
|
|
E 2030/18/ IN/17-24
|
|
18
|
IN 17 - IN 24
|
|
2
|
8
|
|
E 2030/18/OUT/17-24
|
|
18
|
OUT 17 - OUT 24
|
|
2
|
8
|
Details
Product description
- Maximum temperature: 160 °C
Material
- PA6.6