E 2020 D
Shut-off fitting with sealant
Items 7
|
|
ADP
|
d2
|
d1
|
l
|
SW
|
l1
|
d4: E 2020D/13/1/4: smaller valve from d2 = 9
|
|---|---|---|---|---|---|---|---|
|
E 2020 D/ 9/ 14
|
|
9
|
M 14 x 1,5
|
29
|
15
|
12
|
6
|
|
E 2020 D/ 9/1/4
|
|
9
|
G 1/4"
|
29
|
15
|
12
|
6
|
|
E 2020 D/ 9/3/8
|
|
9
|
G 3/8"
|
30
|
17
|
12
|
6
|
|
E 2020 D/13/ 16
|
|
13
|
M16 x 1,5
|
30
|
17
|
12
|
9
|
|
E 2020 D/13/1/4
|
|
13
|
G 1/4"
|
30
|
15
|
11
|
6
|
|
E 2020 D/13/3/8
|
|
13
|
G 3/8"
|
30
|
17
|
12
|
9
|
|
E 2020 D/13/1/2
|
|
13
|
G 1/2"
|
31
|
22
|
12
|
9
|
Details
Product description
- With sealant
- Maximum temperature (oil): 200 °C
- Maximum temperature (water): 150 °C
- Maximum pressure: 15 bar
Material
- 2.0401 (CuZn)
Documents
Accessories
Recommended for you