Items 40

ADP
d1
l1
l2
l4
R
M1
SW1
d2
M2
SW2
d3
l3
d4
b5
l5
b6
l6
b7
l7
l8
max. stroke
E 1840/23 x 64/103/21
23
64
103
21
3
M5
8
14
M6
11
24
5
M17 x 1
44
11
12.4
19
32
29.3
10
24
E 1840/23 x 64/103/26
23
64
103
26
3
M5
8
14
M6
11
24
6
M17 x 1
44
11
12.4
19
32
29.3
10
24
E 1840/23 x 64/183/21
23
64
183
21
3
M5
8
14
M6
11
24
5
M17 x 1
44
11
12.4
19
32
29.3
10
24
E 1840/23 x 64/183/26
23
64
183
26
3
M5
8
14
M6
11
24
6
M17 x 1
44
11
12.4
19
32
29.3
10
24
E 1840/23 x 80/103/21
23
80
103
21
3
M5
8
14
M6
11
24
5
M17 x 1
44
11
12.4
19
32
29.3
10
40
E 1840/23 x 80/103/26
23
80
103
26
3
M5
8
14
M6
11
24
6
M17 x 1
44
11
12.4
19
32
29.3
10
40
E 1840/23 x 80/183/21
23
80
183
21
3
M5
8
14
M6
11
24
5
M17 x 1
44
11
12.4
19
32
29.3
10
40
E 1840/23 x 80/183/26
23
80
183
26
3
M5
8
14
M6
11
24
6
M17 x 1
44
11
12.4
19
32
29.3
10
40
E 1840/23 x 80/243/21
23
80
243
21
3
M5
8
14
M6
11
24
5
M17 x 1
44
11
12.4
19
32
29.3
10
40
E 1840/23 x 80/243/26
23
80
243
26
3
M5
8
14
M6
11
24
6
M17 x 1
44
11
12.4
19
32
29.3
10
40
E 1840/28 x 76/110/26
28
76
110
26
4
M5
10
18
M8
14
28
6
M21 x 1.5
48
12
16
22
36
33.3
12
30
E 1840/28 x 76/110/35
28
76
110
35
4
M5
10
18
M8
14
28
8
M21 x 1.5
48
12
16
22
36
33.3
12
30
E 1840/28 x 76/220/26
28
76
220
26
4
M5
10
18
M8
14
28
6
M21 x 1.5
48
12
16
22
36
33.3
12
30
E 1840/28 x 76/220/35
28
76
220
35
4
M5
10
18
M8
14
28
8
M21 x 1.5
48
12
16
22
36
33.3
12
30
E 1840/28 x 102/110/26
28
102
110
26
4
M5
10
18
M8
14
28
6
M21 x 1.5
48
12
16
22
36
33.3
12
56
E 1840/28 x 102/110/35
28
102
110
35
4
M5
10
18
M8
14
28
8
M21 x 1.5
48
12
16
22
36
33.3
12
56
E 1840/28 x 102/220/26
28
102
220
26
4
M5
10
18
M8
14
28
6
M21 x 1.5
48
12
16
22
36
33.3
12
56
E 1840/28 x 102/220/35
28
102
220
35
4
M5
10
18
M8
14
28
8
M21 x 1.5
48
12
16
22
36
33.3
12
56
E 1840/28 x 102/280/26
28
102
280
26
4
M5
10
18
M8
14
28
6
M21 x 1.5
48
12
16
22
36
33.3
12
56
E 1840/28 x 102/280/35
28
102
280
35
4
M5
10
18
M8
14
28
8
M21 x 1.5
48
12
16
22
36
33.3
12
56
E 1840/34 x 98/130/26
34
98
130
26
5
M6
12
22
M10
17
32
6
M25 x 1.5
58
14
20
30
44
42.3
12
42
E 1840/34 x 98/130/35
34
98
130
35
5
M6
12
22
M10
17
32
8
M25 x 1.5
58
14
20
30
44
42.3
12
42
E 1840/34 x 98/260/26
34
98
260
26
5
M6
12
22
M10
17
32
6
M25 x 1.5
58
14
20
30
44
42.3
12
42
E 1840/34 x 98/260/35
34
98
260
35
5
M6
12
22
M10
17
32
8
M25 x 1.5
58
14
20
30
44
42.3
12
42
E 1840/34 x 134/130/26
34
134
130
26
5
M6
12
22
M10
17
32
6
M25 x 1.5
58
14
20
30
44
42.3
12
78
E 1840/34 x 134/130/35
34
134
130
35
5
M6
12
22
M10
17
32
8
M25 x 1.5
58
14
20
30
44
42.3
12
78
E 1840/34 x 134/260/26
34
134
260
26
5
M6
12
22
M10
17
32
6
M25 x 1.5
58
14
20
30
44
42.3
12
78
E 1840/34 x 134/260/35
34
134
260
35
5
M6
12
22
M10
17
32
8
M25 x 1.5
58
14
20
30
44
42.3
12
78
E 1840/34 x 134/340/26
34
134
340
26
5
M6
12
22
M10
17
32
6
M25 x 1.5
58
14
20
30
44
42.3
12
78
E 1840/34 x 134/340/35
34
134
340
35
5
M6
12
22
M10
17
32
8
M25 x 1.5
58
14
20
30
44
42.3
12
78

Details

Product description

  • Can be used as a guide for the ejector set
  • Maximum temperature: 180 °C

Advantages

  • Tried and trusted version with locking mechanism for the floating plate
  • Simple installation in the cavity plates in one clamping together with the other machining operations
  • No protruding attachments on the mould base

Material

  • ≈62 HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.