E 1841
Round latch lock, with thread
Items 40
| |
ADP
|
d1
|
l1
|
l2
|
l4
|
M1
|
SW1
|
d2
|
M2
|
SW2
|
d3
|
l3
|
d4
|
b5
|
l5
|
b6
|
l6
|
b7
|
l7
|
l8
|
max. stroke
|
R
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1841/23 x 64/103/21
|
|
23
|
64
|
103
|
21
|
M5
|
8
|
14
|
M6
|
11
|
24
|
5
|
M17 x 1
|
44
|
11
|
12.4
|
19
|
35
|
29.3
|
10
|
24
|
3
|
|
E 1841/23 x 64/103/26
|
|
23
|
64
|
103
|
26
|
M5
|
8
|
14
|
M6
|
11
|
24
|
6
|
M17 x 1
|
44
|
11
|
12.4
|
19
|
35
|
29.3
|
10
|
24
|
3
|
|
E 1841/23 x 64/183/21
|
|
23
|
64
|
183
|
21
|
M5
|
8
|
14
|
M6
|
11
|
24
|
5
|
M17 x 1
|
44
|
11
|
12.4
|
19
|
35
|
29.3
|
10
|
24
|
3
|
|
E 1841/23 x 64/183/26
|
|
23
|
64
|
183
|
26
|
M5
|
8
|
14
|
M6
|
11
|
24
|
6
|
M17 x 1
|
44
|
11
|
12.4
|
19
|
35
|
29.3
|
10
|
24
|
3
|
|
E 1841/23 x 80/103/21
|
|
23
|
80
|
103
|
21
|
M5
|
8
|
14
|
M6
|
11
|
24
|
5
|
M17 x 1
|
44
|
11
|
12.4
|
19
|
35
|
29.3
|
10
|
40
|
3
|
|
E 1841/23 x 80/103/26
|
|
23
|
80
|
103
|
26
|
M5
|
8
|
14
|
M6
|
11
|
24
|
6
|
M17 x 1
|
44
|
11
|
12.4
|
19
|
35
|
29.3
|
10
|
40
|
3
|
|
E 1841/23 x 80/183/21
|
|
23
|
80
|
183
|
21
|
M5
|
8
|
14
|
M6
|
11
|
24
|
5
|
M17 x 1
|
44
|
11
|
12.4
|
19
|
35
|
29.3
|
10
|
40
|
3
|
|
E 1841/23 x 80/183/26
|
|
23
|
80
|
183
|
26
|
M5
|
8
|
14
|
M6
|
11
|
24
|
6
|
M17 x 1
|
44
|
11
|
12.4
|
19
|
35
|
29.3
|
10
|
40
|
3
|
|
E 1841/23 x 80/243/21
|
|
23
|
80
|
243
|
21
|
M5
|
8
|
14
|
M6
|
11
|
24
|
5
|
M17 x 1
|
44
|
11
|
12.4
|
19
|
35
|
29.3
|
10
|
40
|
3
|
|
E 1841/23 x 80/243/26
|
|
23
|
80
|
243
|
26
|
M5
|
8
|
14
|
M6
|
11
|
24
|
6
|
M17 x 1
|
44
|
11
|
12.4
|
19
|
35
|
29.3
|
10
|
40
|
3
|
|
E 1841/28 x 76/110/26
|
|
28
|
76
|
110
|
26
|
M5
|
10
|
18
|
M8
|
14
|
28
|
6
|
M21 x 1.5
|
48
|
12
|
16
|
22
|
40
|
33.3
|
12
|
30
|
4
|
|
E 1841/28 x 76/110/35
|
|
28
|
76
|
110
|
35
|
M5
|
10
|
18
|
M8
|
14
|
28
|
8
|
M21 x 1.5
|
48
|
12
|
16
|
22
|
40
|
33.3
|
12
|
30
|
4
|
|
E 1841/28 x 76/220/26
|
|
28
|
76
|
220
|
26
|
M5
|
10
|
18
|
M8
|
14
|
28
|
6
|
M21 x 1.5
|
48
|
12
|
16
|
22
|
40
|
33.3
|
12
|
30
|
4
|
|
E 1841/28 x 76/220/35
|
|
28
|
76
|
220
|
35
|
M5
|
10
|
18
|
M8
|
14
|
28
|
8
|
M21 x 1.5
|
48
|
12
|
16
|
22
|
40
|
33.3
|
12
|
30
|
4
|
|
E 1841/28 x 102/110/26
|
|
28
|
102
|
110
|
26
|
M5
|
10
|
18
|
M8
|
14
|
28
|
6
|
M21 x 1.5
|
48
|
12
|
16
|
22
|
40
|
33.3
|
12
|
56
|
4
|
|
E 1841/28 x 102/110/35
|
|
28
|
102
|
110
|
35
|
M5
|
10
|
18
|
M8
|
14
|
28
|
8
|
M21 x 1.5
|
48
|
12
|
16
|
22
|
40
|
33.3
|
12
|
56
|
4
|
|
E 1841/28 x 102/220/26
|
|
28
|
102
|
220
|
26
|
M5
|
10
|
18
|
M8
|
14
|
28
|
6
|
M21 x 1.5
|
48
|
12
|
16
|
22
|
40
|
33.3
|
12
|
56
|
4
|
|
E 1841/28 x 102/220/35
|
|
28
|
102
|
220
|
35
|
M5
|
10
|
18
|
M8
|
14
|
28
|
8
|
M21 x 1.5
|
48
|
12
|
16
|
22
|
40
|
33.3
|
12
|
56
|
4
|
|
E 1841/28 x 102/280/26
|
|
28
|
102
|
280
|
26
|
M5
|
10
|
18
|
M8
|
14
|
28
|
6
|
M21 x 1.5
|
48
|
12
|
16
|
22
|
40
|
33.3
|
12
|
56
|
4
|
|
E 1841/28 x 102/280/35
|
|
28
|
102
|
280
|
35
|
M5
|
10
|
18
|
M8
|
14
|
28
|
8
|
M21 x 1.5
|
48
|
12
|
16
|
22
|
40
|
33.3
|
12
|
56
|
4
|
|
E 1841/34 x 98/130/26
|
|
34
|
98
|
130
|
26
|
M6
|
12
|
22
|
M10
|
17
|
32
|
6
|
M25 x 1.5
|
58
|
14
|
20
|
30
|
48
|
42.3
|
12
|
42
|
5
|
|
E 1841/34 x 98/130/35
|
|
34
|
98
|
130
|
35
|
M6
|
12
|
22
|
M10
|
17
|
32
|
8
|
M25 x 1.5
|
58
|
14
|
20
|
30
|
48
|
42.3
|
12
|
42
|
5
|
|
E 1841/34 x 98/260/26
|
|
34
|
98
|
260
|
26
|
M6
|
12
|
22
|
M10
|
17
|
32
|
6
|
M25 x 1.5
|
58
|
14
|
20
|
30
|
48
|
42.3
|
12
|
42
|
5
|
|
E 1841/34 x 98/260/35
|
|
34
|
98
|
260
|
35
|
M6
|
12
|
22
|
M10
|
17
|
32
|
8
|
M25 x 1.5
|
58
|
14
|
20
|
30
|
48
|
42.3
|
12
|
42
|
5
|
|
E 1841/34 x 134/130/26
|
|
34
|
134
|
130
|
26
|
M6
|
12
|
22
|
M10
|
17
|
32
|
6
|
M25 x 1.5
|
58
|
14
|
20
|
30
|
48
|
42.3
|
12
|
78
|
5
|
|
E 1841/34 x 134/130/35
|
|
34
|
134
|
130
|
35
|
M6
|
12
|
22
|
M10
|
17
|
32
|
8
|
M25 x 1.5
|
58
|
14
|
20
|
30
|
48
|
42.3
|
12
|
78
|
5
|
|
E 1841/34 x 134/260/26
|
|
34
|
134
|
260
|
26
|
M6
|
12
|
22
|
M10
|
17
|
32
|
6
|
M25 x 1.5
|
58
|
14
|
20
|
30
|
48
|
42.3
|
12
|
78
|
5
|
|
E 1841/34 x 134/260/35
|
|
34
|
134
|
260
|
35
|
M6
|
12
|
22
|
M10
|
17
|
32
|
8
|
M25 x 1.5
|
58
|
14
|
20
|
30
|
48
|
42.3
|
12
|
78
|
5
|
|
E 1841/34 x 134/340/26
|
|
34
|
134
|
340
|
26
|
M6
|
12
|
22
|
M10
|
17
|
32
|
6
|
M25 x 1.5
|
58
|
14
|
20
|
30
|
48
|
42.3
|
12
|
78
|
5
|
|
E 1841/34 x 134/340/35
|
|
34
|
134
|
340
|
35
|
M6
|
12
|
22
|
M10
|
17
|
32
|
8
|
M25 x 1.5
|
58
|
14
|
20
|
30
|
48
|
42.3
|
12
|
78
|
5
|
Details
Product description
- Maximum temperature: 180 °C
- Can be used as a guide for the ejector set
Advantages
- Tried and trusted version with locking mechanism for the floating plate
- Simple installation in the cavity plates in one clamping together with the other machining operations
- No protruding attachments on the mould base
Material
- ≈62 HRC
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you