E 1745
Ejector pin with conical head, nitrided
Items 22
|
|
ADP
|
d1
|
l
|
r
|
l2
|
d3
|
l3
|
|---|---|---|---|---|---|---|---|
|
E 1745/ 3 x 100
|
|
3
|
100
|
0.6
|
5
|
4.5
|
1.8
|
|
E 1745/ 3 x 125
|
|
3
|
125
|
0.6
|
5
|
4.5
|
1.8
|
|
E 1745/ 3 x 160
|
|
3
|
160
|
0.6
|
5
|
4.5
|
1.8
|
|
E 1745/ 3 x 200
|
|
3
|
200
|
0.6
|
5
|
4.5
|
1.8
|
|
E 1745/ 4 x 100
|
|
4
|
100
|
0.6
|
5
|
5.5
|
1.8
|
|
E 1745/ 4 x 160
|
|
4
|
160
|
0.6
|
5
|
5.5
|
1.8
|
|
E 1745/ 4 x 200
|
|
4
|
200
|
0.6
|
5
|
5.5
|
1.8
|
|
E 1745/ 5 x 100
|
|
5
|
100
|
0.6
|
6
|
6.5
|
1.8
|
|
E 1745/ 5 x 125
|
|
5
|
125
|
0.6
|
6
|
6.5
|
1.8
|
|
E 1745/ 5 x 160
|
|
5
|
160
|
0.6
|
6
|
6.5
|
1.8
|
|
E 1745/ 6 x 100
|
|
6
|
100
|
1
|
6
|
8
|
2.2
|
|
E 1745/ 6 x 125
|
|
6
|
125
|
1
|
6
|
8
|
2.2
|
|
E 1745/ 6 x 160
|
|
6
|
160
|
1
|
6
|
8
|
2.2
|
|
E 1745/ 6 x 200
|
|
6
|
200
|
1
|
6
|
8
|
2.2
|
|
E 1745/ 8 x 100
|
|
8
|
100
|
1
|
8
|
10
|
2.7
|
|
E 1745/ 8 x 160
|
|
8
|
160
|
1
|
8
|
10
|
2.7
|
|
E 1745/ 8 x 200
|
|
8
|
200
|
1
|
8
|
10
|
2.7
|
|
E 1745/10 x 125
|
|
10
|
125
|
1
|
10
|
12
|
2.7
|
|
E 1745/10 x 160
|
|
10
|
160
|
1
|
10
|
12
|
2.7
|
|
E 1745/10 x 200
|
|
10
|
200
|
1
|
10
|
12
|
2.7
|
|
E 1745/12 x 125
|
|
12
|
125
|
1
|
10
|
14
|
2.7
|
|
E 1745/12 x 160
|
|
12
|
160
|
1
|
10
|
14
|
2.7
|
Details
Product description
- ≈DIN 1530 D Form D
- Maximum temperature: 500 °C
Advantages
- Oxidation coating improves mould service life and dry-running properties
- Reduction of static and sliding friction
- Corrosion-resistant
Material
- ≈1.2343 ≈70 HRC
Here you can configure the product according to your needs.
Start configuratorRecommended for you