E 1712
Ejector pin through-hardened, with anti-twist lock
Items 57
| |
ADP
|
d1
|
l
|
r
|
b3
|
d3
|
h3
|
l3
|
r3
|
|---|---|---|---|---|---|---|---|---|---|
|
E 1712/ 3 x 63
|
|
3
|
63
|
0.3
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1712/ 3 x 100
|
|
3
|
100
|
0.3
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1712/ 3 x 160
|
|
3
|
160
|
0.3
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1712/ 3 x 250
|
|
3
|
250
|
0.3
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1712/ 3 x 400
|
|
3
|
400
|
0.3
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1712/ 3,2 x 100
|
|
3.2
|
100
|
0.3
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1712/ 3,2 x 160
|
|
3.2
|
160
|
0.3
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1712/ 3,5 x 100
|
|
3.5
|
100
|
0.3
|
5
|
7
|
3
|
3
|
1.5
|
|
E 1712/ 3,5 x 160
|
|
3.5
|
160
|
0.3
|
5
|
7
|
3
|
3
|
1.5
|
|
E 1712/ 3,5 x 250
|
|
3.5
|
250
|
0.3
|
5
|
7
|
3
|
3
|
1.5
|
|
E 1712/ 3,7 x 100
|
|
3.7
|
100
|
0.3
|
5
|
7
|
3
|
3
|
1.5
|
|
E 1712/ 4 x 63
|
|
4
|
63
|
0.3
|
6
|
8
|
3.5
|
3
|
2
|
|
E 1712/ 4 x 100
|
|
4
|
100
|
0.3
|
6
|
8
|
3.5
|
3
|
2
|
|
E 1712/ 4 x 160
|
|
4
|
160
|
0.3
|
6
|
8
|
3.5
|
3
|
2
|
|
E 1712/ 4 x 250
|
|
4
|
250
|
0.3
|
6
|
8
|
3.5
|
3
|
2
|
|
E 1712/ 4 x 400
|
|
4
|
400
|
0.3
|
6
|
8
|
3.5
|
3
|
2
|
|
E 1712/ 4,5 x 100
|
|
4.5
|
100
|
0.3
|
6
|
8
|
3.5
|
3
|
2
|
|
E 1712/ 4,5 x 250
|
|
4.5
|
250
|
0.3
|
6
|
8
|
3.5
|
3
|
2
|
|
E 1712/ 5 x 63
|
|
5
|
63
|
0.3
|
7
|
10
|
4
|
3
|
2.5
|
|
E 1712/ 5 x 100
|
|
5
|
100
|
0.3
|
7
|
10
|
4
|
3
|
2.5
|
|
E 1712/ 5 x 160
|
|
5
|
160
|
0.3
|
7
|
10
|
4
|
3
|
2.5
|
|
E 1712/ 5 x 250
|
|
5
|
250
|
0.3
|
7
|
10
|
4
|
3
|
2.5
|
|
E 1712/ 5 x 400
|
|
5
|
400
|
0.3
|
7
|
10
|
4
|
3
|
2.5
|
|
E 1712/ 5,5 x 100
|
|
5.5
|
100
|
0.3
|
7
|
10
|
4
|
3
|
2.5
|
|
E 1712/ 6 x 63
|
|
6
|
63
|
0.5
|
9
|
12
|
5
|
5
|
2.5
|
|
E 1712/ 6 x 100
|
|
6
|
100
|
0.5
|
9
|
12
|
5
|
5
|
2.5
|
|
E 1712/ 6 x 160
|
|
6
|
160
|
0.5
|
9
|
12
|
5
|
5
|
2.5
|
|
E 1712/ 6 x 250
|
|
6
|
250
|
0.5
|
9
|
12
|
5
|
5
|
2.5
|
|
E 1712/ 6 x 400
|
|
6
|
400
|
0.5
|
9
|
12
|
5
|
5
|
2.5
|
|
E 1712/ 6,5 x 125
|
|
6.5
|
125
|
0.5
|
9
|
12
|
5
|
5
|
2.5
|
Details
Product description
- ≈ISO 6751 (DIN 1530 A) Form A
- Maximum temperature: 200 °C
Material
- ≈1.2210 ≈60 HRC
Here you can configure the product according to your needs.
Start configuratorHave a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you