Temperature regulation for mould making and injection moulding

Efficient temperature regulation systems are a central success factor in modern mould making and injection moulding. They significantly influence the part quality, process reliability, occupational safety and cycle times. We offer a wide, coordinated range of temperature regulation systems and accessories – from coupling systems and hose lines and connections through to core cooling.

Overview of the couplings range

The right coupling system is decisive for a reliable and fast changeover. Meusburger offers high-quality coupling systems and delivers them immediately from stock.

Coupling systems – mono couplers

All common coupling systems in our range ensure safe and efficient connection in high quality. We offer a wide range of couplers for diverse temperatures and installation situations – whether brass as standard or stainless steel or low-leakage for cleanroom applications.

Discover our systems:

BildbeschreibungBildbeschreibungBildbeschreibungBildbeschreibungBildbeschreibungBildbeschreibung

New: Safety coupler with quick-fit nozzle

The automatic safety coupler is now also available with quick-fit nozzle.

How you benefit:

  • Increased safety through automatic locking mechanism
  • Visual indication of correct locking via green colour coding
  • Quick and easy hose installation thanks to quick-fit nozzles

Safety coupler

Safety coupler

  • Automatic locking mechanism

  • Suitable for use up to 180 °C (water) or 220 °C (oil)

  • Matching high-temperature fitting available

Quick-fit coupling system

Quick-fit coupling system

  • Time-saving installation without additional clip

  • Suitable for use up to max. 140 °C with the quick-fit coolant hose E 21850

Coupling systems – multi couplers

Multi couplers enable the fast and reliable changeover of moulds. For large moulds the extra downtimes can be reduced by preheating.

Whether original RMI-Stäubli, EU or USA system – we deliver from stock.

Discover our systems:

BildbeschreibungBildbeschreibungBildbeschreibung

Core cooling

For efficient core cooling there are various solutions available. These solutions support targeted temperature regulation and contribute to part quality and short cycle times.

We offer baffles, spiral cores or fountains, such as our fountain E 21100 which was developed in-house.

E 21100 Fountain, compact
E 21100
  • Expanded
  • Fountain, compact
    E 2101 Threaded flat baffle
    Threaded flat baffle
    E 21228 Spiral core, double threaded
    Spiral core, double threaded
    E 21040 Self-locking baffle
    Self-locking baffle
    E 21196 Fountain with thread and hexagon socket
    Fountain with thread and hexagon socket
    E 2108 Deflection baffle with O-ring seals
    Deflection baffle with O-ring seals

    Deflection elements and accessories

    An extensive range of accessories completes the temperature regulation systems from Meusburger. This includes exclusive in-house developments as well as standard components for various applications:

    • Exclusive elbow fittings (more info)
    • Sealing plugs with and without thread
    • Standard and high-temperature o-ring seals (more info)
    • Threaded fittings and deflection elements

    E 21311 High temperature O-ring seal
    High temperature O-ring seal
    E 20809 Screw plug, cylindrical, from stainless steel
    Screw plug, cylindrical, from stainless steel
    E 20900 Elbow fitting for cooling bridge
    Elbow fitting for cooling bridge
    E 2074 Screw plug, tapered
    Screw plug, tapered
    E 2137 Deflection element
    Deflection element
    E 2030 Marking chips for cooling connections
    Marking chips for cooling connections
    E 20762 Screw plug, with collar and O-ring seal, from stainless steel
    Screw plug, with collar and O-ring seal, from stainless steel

    Hose lines and connections

    Reliable hose lines and connections are crucial for a secure flow of media. The Meusburger range includes hoses, manifolds and flow solutions for diverse temperature and media requirements (more info).

    • Various hoses, such as high temperature hoses, quick-fit hoses and EPDM hot water hoses
    • Manifolds from aluminium or stainless steel
    • Water flow regulators
    • Hose nozzles and further accessories

    E 2187 IsoTemp® High temperature hose
    IsoTemp® High temperature hose
    E 21850 Quick-fit coolant hose
    Quick-fit coolant hose
    E 20405 Quick-fit nozzle, threaded
    Quick-fit nozzle, threaded
    E 2180 EPDM coolant hose
    EPDM coolant hose
    E 21659 Manifold, from stainless steel
    Manifold, from stainless steel
    E 2980 Water flow regulator FSMS Product single image
    Water flow regulator FSMS
    E 2981 Water flow regulator FSM
    Water flow regulator FSM

    You might also be interested in:

    Shopping cart preview

    CAD preview

    Your shopping cart is empty.
    Total net
    To the shopping cart
    The configurator is taking longer than expected to load.
    Please check your internet connection and try again.

    Important note

    The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.