Precise and reliable final centring

Precision, quality and interchangeability are key factors when selecting centring units. At Meusburger, you will find round and flat centring units, ready-to-use for reliable final centring of your injection mould.

Quality made in Austria

Our centring units and locks are manufactured in-house at our Wolfurt location, ensuring the highest levels of precision and quality. Thanks to their precisely manufactured symmetry, the centring units and locks can be replaced individually or with one another. Thanks to our efficient logistics, the components are also available to you quickly.

The right lock for every mould size

Meusburger offers the right lock for every application: Whether square or round, our range includes a wide selection of sizes – from micro moulds to large mould bases. Depending on your requirements, versions with or without DLC coating are available, as well as various designs for different machining directions. This way, you can always find a precise and perfectly suited solution for your mould.

Precision that delivers exceptional durability

The fine centring unit with roller cage E 1355 ensures precise centring, smooth running and consistently high performance, even under demanding operating conditions.

  • Ideal for continuous operation thanks to low-wear, high-precision roller centring
  • Facilitates flexible positioning within the mould, for maximum design freedom in the design stage
  • Easy removal from the split line face for considerably reduced downtimes

External locks

The DLC coated surface of our locks ensures very low friction and therefore particularly low-wear operation. An integrated collision protection system reliably protects the mould from damage, even if the two mould halves are laterally out of alignment. The removal groove allows the locks to be removed quickly and easily.

Our range of external locks

Internal locks

Our locks ensure high-precision final centring, enabling a particularly space-saving installation. They are suitable for the reliable centring of both moulds and mould inserts, ensuring maximum precision in the mould. An integrated withdrawal thread makes removal much easier and reduces the time required for maintenance and service. The locks are ready-to-use, enabling quick, safe and efficient installation.

Our range of internal locks

Small, compact and offering the highest precision – fine centring units for your mould inserts

Flat fine centring units are used to precisely align mould inserts with one another. One mould insert is rigidly mounted, whilst the counterpart is floating. The fine centring unit, flat E 13076 is supplied ready-to-use, the E 13070 can be cut to length or pre-drilled individually.

You might also be interested in:

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
The configurator is taking longer than expected to load.
Please check your internet connection and try again.

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.