商品 9

ADP
d2
d1
l
SW
l2
d4
d5
E 2018/ 9/ 8/ 63
9
8
63
9
21
5
5
E 2018/ 9/ 8/100
9
8
100
9
21
5
5
E 2018/ 9/10/120
9
10
120
11
21
6
6
E 2018/ 9/10/240
9
10
240
11
21
6
6
E 2018/ 9/10/360
9
10
360
11
21
6
6
E 2018/13/12/150
13
12
150
15
23
6
9
E 2018/13/14/150
13
14
150
15
23
9
9
E 2018/13/14/300
13
14
300
15
23
9
9
E 2018/13/14/450
13
14
450
15
23
9
9

详情

Product description

  • Maximum pressure: 15 bar

Advantages

  • Compatible with European standard

Material

  • 2.0401 (CuZn)