商品 8

ADP
b
个/PU
l [m]
E 2170/ 5
5
1
10
E 2170/ 5/Set-10
5
10
10
E 2170/ 6
6
1
12
E 2170/ 6/Set-10
6
10
12
E 2170/ 8
8
1
10
E 2170/ 8/Set-10
8
10
10
E 2170/12
12
1
12
E 2170/12/Set-10
12
10
12

详情

产品描述

  • Universally applicable, especially 'dense' thread sealing tape of approx. 0.1mm thickness
  • Particularly suitable for use in injection and die casting moulds
  • t max. = 260°C

Material

  • PTFE