商品 13

ADP
b1
l
M
t1
l4
E 1324/25 x 88
25
88
M 5
22
16
E 1324/25 x 108
25
108
M 5
22
16
E 1324/25 x 128
25
128
M 5
22
16
E 1324/34 x 98
34
98
M 6
30
24
E 1324/34 x 138
34
138
M 6
30
24
E 1324/34 x 178
34
178
M 6
30
24
E 1324/34 x 218
34
218
M 6
30
24
E 1324/46 x 136
46
136
M 8
38
30
E 1324/46 x 176
46
176
M 8
38
30
E 1324/46 x 216
46
216
M 8
38
30
E 1324/46 x 256
46
256
M 8
38
30
E 1324/60 x 254
60
254
M10
50
36
E 1324/60 x 334
60
334
M10
50
36

详情

Advantages

  • Guaranteed centring of 3-plate moulds
  • Distance between holes coordinated to the plate thickness of the floating plate
  • Low wear thanks to oil grooves on both sides

Material

  • 1.7131 ≈60 HRC