商品 44

ADP
b1
l
M
t1
l4
l5
E 1323/16 x 70
16
70
M 4
14
14
6
E 1323/16 x 80
16
80
M 4
14
14
6
E 1323/16 x 90
16
90
M 4
14
14
6
E 1323/25 x 88
25
88
M 5
22
18
8
E 1323/25 x 108
25
108
M 5
22
18
8
E 1323/25 x 128
25
128
M 5
22
18
8
E 1323/32 x 98
32
98
M 6
30
28
8
E 1323/32 x 138
32
138
M 6
30
28
8
E 1323/32 x 178
32
178
M 6
30
28
8
E 1323/32 x 218
32
218
M 6
30
28
8
E 1323/34 x 98
34
98
M 6
30
28
8
E 1323/34 x 138
34
138
M 6
30
28
8
E 1323/34 x 178
34
178
M 6
30
28
8
E 1323/34 x 218
34
218
M 6
30
28
8
E 1323/44 x 136
44
136
M 8
38
38
12
E 1323/44 x 176
44
176
M 8
38
38
12
E 1323/44 x 216
44
216
M 8
38
38
12
E 1323/44 x 256
44
256
M 8
38
38
12
E 1323/46 x 136
46
136
M 8
38
38
12
E 1323/46 x 176
46
176
M 8
38
38
12
E 1323/46 x 216
46
216
M 8
38
38
12
E 1323/46 x 256
46
256
M 8
38
38
12
E 1323/58 x 174
58
174
M10
50
48
16
E 1323/58 x 214
58
214
M10
50
48
16
E 1323/58 x 254
58
254
M10
50
48
16
E 1323/58 x 294
58
294
M10
50
48
16
E 1323/58 x 334
58
334
M10
50
48
16
E 1323/60 x 174
60
174
M10
50
48
16
E 1323/60 x 214
60
214
M10
50
48
16
E 1323/60 x 254
60
254
M10
50
48
16

详情

Product description

  • Can be used as a lock (for final centring)

Advantages

  • Can be used as locking device (for final centring)

Material

  • 1.7131 ≈60 HRC