Slide units for mould making

High quality and availability from stock – that’s what sets Meusburger slide units apart. The standard parts manufacturer’s comprehensive range enables customers to find the right slide unit for their project.

Kontakt za javnost

Julia Jakob Tel.: +43 5574 6706 1496 E-naslov: j.jakob@meusburger.com

Prenos sporočil za medije

Advantages of standardised slide units

Whether small, large, narrow, cooled, or with front or back mounting: Meusburger offers an extensive range of slide units. They are easy to work with because they are delivered ready-to-use directly from stock. Moreover, Meusburger provides customers with the matching CAD data including installation spaces. Customers benefit not only from the rapid availability of spare and wear parts, but also save time and costs in design and production. On top of that, all components are perfectly coordinated with one another and no production drawings are necessary, as dimensions and tolerances are already indicated.

Slide units at a glance

  • TT slide unit E 3310: The smallest slide unit of the market features high force transmission thanks to the surface contact in the T guide. The DLC-coated slide itself as well as the guide and the cotter can be mounted from the split line face.
  • Slide unit, small E 3300: This unique slide unit with integrated shim and DLC coating is equipped with a classic inclined pin and a cotter. Optimum use of space is ensured thanks to the mirrored versions. Moreover, the whole unit can be mounted from the split line face.
  • Compact slide unit, narrow E 3330: Thanks to its very slim design, this high-precision and ready-to-use compact slide unit is perfectly suited for small installation spaces. It is also equipped with an integrated shim and DLC coating.
  • Compact slide unit E 3360: The slide unit with its integrated shim can be mounted from the split line face. Its sliding surface is DLC-coated.
  • Cooled compact slide unit E 3380: The high-precision DLC-coated compact slide unit enables a slide stroke of up to 40 mm. Thanks to integrated cooling, it guarantees maximum quality of moulded parts and the shortest cycle times. It can be mounted from the split line face and features a high force transmission thanks to the surface contact between slide and cotter.
  • Slide unit, large E 3130: This precisely coordinated assembly can be easily mounted from the split line face and may be equipped with a cooling system. Moreover, the slide retainer can be integrated directly in the DLC-coated guide.