E 22526
Bridge with safety couplers
Items 8
| |
ADP
|
d1
|
l: standard length of the product supplied – shortening and chamfering to be done by the customer
|
Valve
|
l1
|
d2
|
l2
|
d3
|
l3
|
d4
|
l6
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 22526/ 9/250
|
|
9
|
250
|
|
56
|
8
|
16.5
|
17
|
45
|
6
|
60
|
|
E 22526/ 9/500
|
|
9
|
500
|
|
56
|
8
|
16.5
|
17
|
45
|
6
|
60
|
|
E 22526/13/250
|
|
13
|
250
|
|
56
|
10
|
15.75
|
22
|
44
|
8
|
60
|
|
E 22526/13/500
|
|
13
|
500
|
|
56
|
10
|
15.75
|
22
|
44
|
8
|
60
|
|
E 22526/ 9/250 V
|
|
9
|
250
|
|
56
|
8
|
16.5
|
17
|
45
|
6
|
60
|
|
E 22526/ 9/500 V
|
|
9
|
500
|
|
56
|
8
|
16.5
|
17
|
45
|
6
|
60
|
|
E 22526/13/250 V
|
|
13
|
250
|
|
56
|
10
|
15.75
|
22
|
44
|
8
|
60
|
|
E 22526/13/500 V
|
|
13
|
500
|
|
56
|
10
|
15.75
|
22
|
44
|
8
|
60
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (water): 180 °C
- Maximum temperature (oil): 220 °C
Material
- 2.0401 (CuZn)
Documents
Data sheet E 22526
pdf
Information safety hose coupler
pdf
Overview coupler systems
pdf
Information flow rate diagram for water
pdf
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you