V 72483
SiC mounted points, hard bond, shank Ø 3
Items 4
| |
ADP
|
Shape
|
d1
|
l1
|
Grit
|
d3
|
Pieces per packing unit
|
|---|---|---|---|---|---|---|---|
|
V 72483/A1/ 4x 8/80
|
|
Cylinder
|
4
|
8
|
80
|
3
|
10
|
|
V 72483/A1/ 6x10/80
|
|
Cylinder
|
6
|
10
|
80
|
3
|
10
|
|
V 72483/A1/ 8x10/80
|
|
Cylinder
|
8
|
10
|
80
|
3
|
10
|
|
V 72483/A1/10x10/80
|
|
Cylinder
|
10
|
10
|
80
|
3
|
10
|
Details
Product description
- Shank ø3 mm
- Optimal for aluminium and other non-ferrous metals
- Silicon carbide, green
- Special microstructure prevents clogging of the pores
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you