Mounted points

We offer many different types of mounted points in various shapes, including diamond, corundum and rubber mounted points.

17 product(s) found
17 product(s) found
V 72422 Aluminium oxide mounted points, medium bond, shank Ø 3 Product single image
V 72422
Aluminium oxide mounted points, medium bond, shank Ø 3
22 item(s)
V 72423 Aluminium oxide mounted points, hard bond, shank Ø 3 Product single image
V 72423
Aluminium oxide mounted points, hard bond, shank Ø 3
20 item(s)
V 72442 Aluminium oxide mounted points, medium bond, shank Ø 6 Product single image
V 72442
Aluminium oxide mounted points, medium bond, shank Ø 6
19 item(s)
V 72483 SiC mounted points, hard bond, shank Ø 3 Product single image
V 72483
SiC mounted points, hard bond, shank Ø 3
4 item(s)
V 72453 Special aluminium oxide (NDW) mounted points, hard bond, shank Ø 3 Product single image
V 72453
Special aluminium oxide (NDW) mounted points, hard bond, shank Ø 3
16 item(s)
V 72490 Mounted point, premium, extra hard bond, shank ø 3 Product single image
V 72490
Mounted point, premium, extra hard bond, shank ø 3
4 item(s)
V 72522 Polishing points, medium rubber bond, shank Ø 3 Product single image
V 72522
Polishing points, medium rubber bond, shank Ø 3
26 item(s)
V 72523 Polishing points, hard rubber bond, shank Ø 3 Product single image
V 72523
Polishing points, hard rubber bond, shank Ø 3
5 item(s)
V 72525 Polishing points, premium rubber bond, shank ø 3 Product single image
V 72525
Polishing points, premium rubber bond, shank ø 3
8 item(s)
V 72532 Polishing points, medium rubber bond, shank Ø 6 Product single image
V 72532
Polishing points, medium rubber bond, shank Ø 6
6 item(s)
V 72610 Mini diamond mounted points Product single image
V 72610
Mini diamond mounted points
11 item(s)
V 72623/Set Set: Diamond mounted points Set
V 72623/Set
Set: Diamond mounted points
1 item(s)
V 72623 Diamond mounted points Product single image
V 72623
Diamond mounted points
31 item(s)
V 72628 Diamond mounted points, D54 Product single image
V 72628
Diamond mounted points, D54
23 item(s)
V 72712 Diamond cut-off disc Product single image
V 72712
Diamond cut-off disc
3 item(s)
V 72722 Nylon cut-off disc, fibre reinforced Product single image
V 72722
Nylon cut-off disc, fibre reinforced
6 item(s)
V 72742 Shank for cut-off discs Product single image
V 72742
Shank for cut-off discs
1 item(s)
17 of 17 shown

Polishing points with rubber bond

The polishing points with rubber bond are ideal for polishing and fine grinding steel, rust, acid-resistant steel, and high-temperature materials such as non-ferrous metals.

Thanks to the special quality of these polishing points, they can also be used with lubrication materials. With other polishing points, the pores would seal such materials, making them unusable.

These polishing points can be used for matt polishing as well as for applying optical effects. Due to the elastic integration of the grit, a very fine polish can be achieved.

Application area: grooves, holes, concave and convex surfaces

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart