Why shear forces can become a problem
In traditional slide solutions the forces applied often have a direct effect on the guiding system. This results in shear forces that increase wear and can interfere with the precision of the movement. At the same time, designers have to allow additional installation space for robust guides and compensating elements. Especially in compact dies or difficult installation situations this can quickly become a challenge.
The solution: compact design with intelligent force transmission
The Meusburger compact slide 1:1 E 6100 was specially designed for the requirements in stamping. It’s compact design, high load capacity and versatile fields of application make it the ideal solution for a variety of applications. The sophisticated design with V-shaped force application reduces shear forces in the guiding system and ensures reliable force transmission. Thanks to the direct 1:1 force redirection the motion transmission is also precise and reliable.
Your benefits at a glance
- 1:1 force redirection: 1 mm vertical movement = 1 mm horizontal movement
- Force is applied exclusively to the lower part – this protects the die
- Mechanical return – assisted by an integrated spring
- DLC coating ensures durability
Less wear, longer service life
A combination of reduced shear forces, robust DLC coating and precise force redirection helps to minimise the wear in the die. For users this means:
- higher process reliability
- less maintenance
- longer service life
- cost-effective operation throughout the entire life cycle
Additionally, several installation options are available. This means the slide can be optimally integrated into existing die designs and used efficiently even with limited space.
Compact slide 1:1 E 6100
View all the technical details directly on the product page.