New: two-stage ejector, leading type, decentralised E 1850

Leading-type two-stage ejector or latch lock? This product can do both.

Whether used as a leading-type two-stage ejector or a latch lock, our decentralised two-stage ejector E 1850 can do both. Thanks to the various sizes and fastening options, it is suitable for many different applications, for small or large moulds as well as inside or outside of the mould.

  • Switching cycle without play
  • Locking after the first stroke
  • Installation sizes of 14 to 50 mm

Motion sequence: latch lock

Motion sequence: two-stage ejector

Data sheet

The two-stage ejector can be cut to length individually and thus adapted to your mould. The installation of the support E 18501 is optional, e.g. for large moulds. If you install the support, an anti-twist lock is also required. You can find all further information on the two-stage ejector, leading type, decentralised E 1850 in the product data sheet.

More new products

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Bitte beachten!

Sie möchten einen Artikel konfigurieren, der zu einem gehört. Bitte prüfen Sie nach Ihren Anpassungen eigenständig alle Platten und Einbaueile auf technische Kompatibilität.