Plates

Plates machined on all sides for all applications in mould making.

4 product(s) found
4 product(s) found
P – Standard plates Plate Product single image
Plate
9379 item(s)
PL – Standard risers Standard riser Product single image
Standard riser
856 item(s)
PR – Round plates Round plate Product single image
Round plate
598 item(s)
PRIS - Ring plates Ring plate Product single image
Ring plate
1 item(s)
4 of 4 shown

P – Standard plates

It goes without saying that the material for these plates is also heat-treated for stress relief to ensure low-deformation processing. The plates are milled to tight tolerances and the thickness is precisely ground.

PL – Standard risers

Our risers are suitable for the highest precision requirements in mould making. The thickness is machined to a tolerance of 0/+0.02 mm.

PR – Round plates

Our round plates are machined on all sides and can be used for any application in mould making. They are turned to tight tolerances and their thickness is precisely ground.
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.