PL – Standard risers
Standard riser
Items 856
|
B
|
L
|
S
|
Click on the material name to get detailed information about a material.
|
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
1730
DIN: C 45 U Chemical composition
Strengthmax. 215 HB (≈ max. 710 N/mm²) |
2083
DIN: X 40 Cr 14 Chemical composition
Strengthmax. 240 HB (≈ max. 800 N/mm²) |
2085
DIN: X 33 CrS 16 Chemical composition
Strength280–325 HB (≈ 950–1,100 N/mm²) |
2311
DIN: 40 CrMnMo 7 Chemical composition
Strength280–325 HB (≈ 950–1,100 N/mm²) |
2312
DIN: 40 CrMnMoS 8-6 Chemical composition
Strength280–325 HB (≈ 950–1,100 N/mm²) |
2343
DIN: X 37 CrMoV 5-1 Chemical composition
Strengthmax. 230 HB (≈ max. 780 N/mm²) |
2343ESU
DIN: X 37 CrMoV 5-1 Chemical composition
Strengthmax. 230 HB (≈ max. 780 N/mm²) |
2379
DIN: X 153 CrMoV 12 Chemical composition
Strengthmax. 255 HB (≈ max. 860 N/mm²) |
2714HH
DIN: 55 NiCrMoV 7 Chemical composition
Strength40–43 HRC (≈ 1,250–1,400 N/mm²) |
2738
DIN: 40 CrMnNiMo 8-6-4 Chemical composition
Strength280–325 HB (≈ 950–1,100 N/mm²) |
2767
DIN: 45 NiCrMo 16 Chemical composition
Strengthmax. 280 HB (≈ max. 950 N/mm²) |
3.4365
DIN: AIZnMgCu 1.5 Chemical composition
Strengthmax. 158 HB (≈ max. 540 N/mm²) |
|||
|
22
|
96
|
36
|
|
|
||||||||||
|
22
|
96
|
46
|
|
|
||||||||||
|
22
|
96
|
56
|
|
|
||||||||||
|
22
|
96
|
66
|
|
|
||||||||||
|
22
|
126
|
36
|
|
|
||||||||||
|
22
|
126
|
46
|
|
|
||||||||||
|
22
|
126
|
56
|
|
|
||||||||||
|
22
|
126
|
66
|
|
|
||||||||||
|
29
|
156
|
36
|
|
|
|
|||||||||
|
29
|
156
|
46
|
|
|
|
|||||||||
|
29
|
156
|
56
|
|
|
|
|||||||||
|
29
|
156
|
66
|
|
|
|
|||||||||
|
29
|
156
|
76
|
|
|
|
|||||||||
|
29
|
156
|
86
|
|
|
||||||||||
|
29
|
156
|
96
|
|
|
||||||||||
|
29
|
196
|
36
|
|
|
||||||||||
|
29
|
196
|
46
|
|
|
|
|||||||||
|
29
|
196
|
56
|
|
|
|
|||||||||
|
29
|
196
|
66
|
|
|
|
|||||||||
|
29
|
196
|
76
|
|
|
|
|||||||||
|
29
|
196
|
86
|
|
|
||||||||||
|
29
|
196
|
96
|
|
|
||||||||||
|
29
|
246
|
36
|
|
|||||||||||
|
29
|
246
|
46
|
|
|
|
|||||||||
|
29
|
246
|
56
|
|
|
|
|||||||||
|
29
|
246
|
66
|
|
|
|
|||||||||
|
29
|
246
|
76
|
|
|
|
|||||||||
|
29
|
246
|
86
|
|
|
||||||||||
|
29
|
246
|
96
|
|
|
||||||||||
|
29
|
296
|
36
|
|
|||||||||||
Here you can configure the product according to your needs.
Start configuratorHave a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you