Lubricating greases

9 product(s) found
9 product(s) found
VGI 300 Fully synthetic inert grease without PTFE, usable up to 300 °C Product single image
VGI 300
Fully synthetic inert grease without PTFE, usable up to 300 °C
2 item(s)
VGI 260 Fully synthetic inert grease with PTFE, usable up to 260 °C Product single image
VGI 260
Fully synthetic inert grease with PTFE, usable up to 260 °C
2 item(s)
VGS 180 Fully synthetic high-performance grease usable up to 180 °C Product single image
VGS 180
Fully synthetic high-performance grease usable up to 180 °C
2 item(s)
VGM 160 High-performance technical grease, usable up to 180 °C Product single image
VGM 160
High-performance technical grease, usable up to 180 °C
2 item(s)
VGS 160 FD High-performance food-safe grease usable up to 160 °C Product single image
VGS 160 FD
High-performance food-safe grease usable up to 160 °C
2 item(s)
VGS 170 S Fully synthetic high-performance spray grease usable up to 170 °C Product single image
VGS 170 S
Fully synthetic high-performance spray grease usable up to 170 °C
2 item(s)
VZS 4 Multifunctional spray head Product single image
VZS 4
Multifunctional spray head
1 item(s)
VZF 100 Grease gun, one-hand operation, compact Product single image
New
VZF 100
Grease gun, one-hand operation, compact
1 item(s)
VZV 10 Spatula, universal Product single image
New
VZV 10
Spatula, universal
1 item(s)
9 of 9 shown

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.