Items 5

ADP
d1
s
R
M
l
b
l1
l2
l3
E 2685/26/10,1
26
10.1
12
M6
46
46
20
18
12
E 2685/30/10,1
30
10.1
12
M6
50
50
24
18
16
E 2685/42/10,1
42
10.1
16
M6
70
70
36
23
25
E 2685/54/10,1
54
10.1
20
M6
88
88
44
30
30
E 2685/66/12,1
66
12.1
25
M8
116
116
58
38
38

Details

Advantages

  • Space-saving positioning for maximum space utilisation on the mould halves
  • For easy adjustment of the cavity plates with cleared split line faces
  • Optimally designed lever slots for easy mould dismantling

Material

  • 1.2842 ≈58 HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart