Items 20

ADP
d1
s
M
E 2682/ 20/ 8,1
20
8.1
M 4
E 2682/ 20/10,1
20
10.1
M 4
E 2682/ 20/12,1
20
12.1
M 4
E 2682/ 25/ 8,1
25
8.1
M 5
E 2682/ 25/10,1
25
10.1
M 5
E 2682/ 25/12,1
25
12.1
M 5
E 2682/ 32/ 8,1
32
8.1
M 5
E 2682/ 32/10,1
32
10.1
M 6
E 2682/ 32/12,1
32
12.1
M 6
E 2682/ 40/ 8,1
40
8.1
M 5
E 2682/ 40/10,1
40
10.1
M 6
E 2682/ 40/12,1
40
12.1
M 6
E 2682/ 50/ 8,1
50
8.1
M 5
E 2682/ 50/10,1
50
10.1
M 6
E 2682/ 50/12,1
50
12.1
M 6
E 2682/ 64/ 8,1
64
8.1
M 5
E 2682/ 64/10,1
64
10.1
M 6
E 2682/ 64/12,1
64
12.1
M 6
E 2682/ 80/10,1
80
10.1
M 6
E 2682/ 80/12,1
80
12.1
M 8

Details

Advantages

  • From grade 1.2842, hardened to 60–2 HRC
  • For easy adjustment of the cavity plates with cleared split line faces
  • The rounded corners enable precise installation and prevent dirt accumulation
  • Round and rectangular plates with matching lengths and diameters

Material

  • 1.2842 ≈58HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.