Items 7

ADP
d1
l
l2
SW2
d4
d6
d7
l7
l8
E 70842/ 6
M 6
25
10
17
22
7
13
5.2
9.7
E 70842/ 8
M 8
27
11
21
26
9
17
6.2
10.7
E 70842/10
M10
33
14
27
32
11
21
6.2
12.7
E 70842/12
M12
32
14
27
32
11
21
6.2
12.7
E 70842/16
M16
46
24
32
37
17
26
7.2
14.7
E 70842/20
M20
58
26
41
47
19
33
10.2
20.7
E 70842/27
M27
74
35
50
57
25
41
13.2
26.7

Details

Material

  • 1.6580 with black oxide finish

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart