Items 9

ADP
d
Z
C
l
l1
d3
WZF 126688/ 3
3
4
0.045
57
12
6
WZF 126688/ 4
4
4
0.060
65
16
6
WZF 126688/ 5
5
4
0.075
65
20
6
WZF 126688/ 6
6
4
0.090
65
24
6
WZF 126688/ 8
8
4
0.120
70
32
8
WZF 126688/10
10
4
0.150
90
40
10
WZF 126688/12
12
4
0.180
100
46
12
WZF 126688/16
16
4
0.240
108
55
16
WZF 126688/20
20
4
0.4
126
65
20

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Perfectly suited

Stainless steel

K

Not suitable

Grey cast iron, ductile cast iron and malleable iron

N

Not suitable

Aluminium and other non-ferrous metals

S

Perfectly suited

Special, super and titanium alloys

H

Not suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Perfectly suited

Stainless steel

Not suitable

Grey cast iron, ductile cast iron and malleable iron

Not suitable

Aluminium and other non-ferrous metals

Perfectly suited

Special, super and titanium alloys

Not suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High-performance milling cutter with non-uniform pitch and centre cut
  • Cutting edge length 4xd
  • Reinforced core for increased stability from 6 mm
  • With chip breaker

Material

  • Solid carbide, TiAlN multi-layer coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.