WZR 102522
Solid carbide high-performance reamer, finished size
Items 24
|
|
ADP
|
d
|
Z
|
l
|
l1
|
l2
|
d3
|
Gate
|
dr: pre-drill
|
Tolerance
|
|---|---|---|---|---|---|---|---|---|---|---|
|
WZR 102522/ 2,00
|
|
2
|
4
|
50
|
8
|
22
|
4
|
0.5
|
1.9
|
|
|
WZR 102522/ 2,01
|
|
2.01
|
4
|
50
|
8
|
22
|
4
|
0.5
|
1.9
|
|
|
WZR 102522/ 2,02
|
|
2.02
|
4
|
50
|
8
|
22
|
4
|
0.5
|
1.9
|
|
|
WZR 102522/ 3,00
|
|
3
|
4
|
68
|
12
|
40
|
4
|
0.7
|
2.9
|
|
|
WZR 102522/ 3,01
|
|
3.01
|
4
|
68
|
12
|
40
|
4
|
0.7
|
2.9
|
|
|
WZR 102522/ 3,02
|
|
3.02
|
4
|
68
|
12
|
40
|
4
|
0.7
|
2.9
|
|
|
WZR 102522/ 4,00
|
|
4
|
4
|
68
|
12
|
40
|
4
|
1.0
|
3.9
|
|
|
WZR 102522/ 4,01
|
|
4.01
|
4
|
68
|
12
|
40
|
4
|
1.0
|
3.9
|
|
|
WZR 102522/ 4,02
|
|
4.02
|
4
|
68
|
12
|
40
|
4
|
1.0
|
3.9
|
|
|
WZR 102522/ 5,00
|
|
5
|
4
|
76
|
12
|
40
|
6
|
1.0
|
4.9
|
|
|
WZR 102522/ 5,01
|
|
5.01
|
4
|
76
|
12
|
40
|
6
|
1.0
|
4.9
|
|
|
WZR 102522/ 5,02
|
|
5.02
|
4
|
76
|
12
|
40
|
6
|
1.0
|
4.9
|
|
|
WZR 102522/ 6,00
|
|
6
|
4
|
76
|
12
|
40
|
6
|
1.0
|
5.8
|
|
|
WZR 102522/ 6,01
|
|
6.01
|
4
|
76
|
12
|
40
|
6
|
1.0
|
5.8
|
|
|
WZR 102522/ 6,02
|
|
6.02
|
4
|
76
|
12
|
40
|
6
|
1.0
|
5.8
|
|
|
WZR 102522/ 8,00
|
|
8
|
6
|
101
|
16
|
65
|
8
|
1.4
|
7.8
|
|
|
WZR 102522/ 8,01
|
|
8.01
|
6
|
101
|
16
|
65
|
8
|
1.4
|
7.8
|
|
|
WZR 102522/ 8,02
|
|
8.02
|
6
|
101
|
16
|
65
|
8
|
1.4
|
7.8
|
|
|
WZR 102522/10,00
|
|
10
|
6
|
101
|
19
|
61
|
10
|
1.4
|
9.8
|
|
|
WZR 102522/10,01
|
|
10.01
|
6
|
101
|
19
|
61
|
10
|
1.4
|
9.8
|
|
|
WZR 102522/10,02
|
|
10.02
|
6
|
101
|
19
|
61
|
10
|
1.4
|
9.8
|
|
|
WZR 102522/12,00
|
|
12
|
6
|
130
|
19
|
85
|
12
|
1.8
|
11.8
|
|
|
WZR 102522/12,01
|
|
12.01
|
6
|
130
|
19
|
85
|
12
|
1.8
|
11.8
|
|
|
WZR 102522/12,02
|
|
12.02
|
6
|
130
|
19
|
85
|
12
|
1.8
|
11.8
|
|
Application
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Suitable Special, super and titanium alloys |
Perfectly suited Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Suitable Special, super and titanium alloys |
Perfectly suited Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- Tool tolerance 0/+0.005
- For soft and hardened steel up to 65 HRC
- Excellent performance and process reliability
Material
- Solid carbide, TiAlN multi-layer coated
Documents
Recommended for you