Items 8

ADP
d
Z
l
l1
l2
d3
Gate
dr
Tolerance
WZR 102520/ 2
2
4
50
8
22
4
0.5
1.9
meu-simple-table-cell__cell-attribute-img
WZR 102520/ 3
3
4
68
12
40
4
0.7
2.9
meu-simple-table-cell__cell-attribute-img
WZR 102520/ 4
4
4
68
12
40
4
1
3.9
meu-simple-table-cell__cell-attribute-img
WZR 102520/ 5
5
4
76
12
40
6
1
4.9
meu-simple-table-cell__cell-attribute-img
WZR 102520/ 6
6
4
76
12
40
6
1
5.8
meu-simple-table-cell__cell-attribute-img
WZR 102520/ 8
8
6
101
16
65
8
1.4
7.8
meu-simple-table-cell__cell-attribute-img
WZR 102520/10
10
6
101
19
61
10
1.4
9.8
meu-simple-table-cell__cell-attribute-img
WZR 102520/12
12
6
130
19
85
12
1.8
11.8
meu-simple-table-cell__cell-attribute-img

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Perfectly suited

Stainless steel

K

Suitable

Grey cast iron, ductile cast iron and malleable iron

N

Not suitable

Aluminium and other non-ferrous metals

S

Suitable

Special, super and titanium alloys

H

Perfectly suited

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Perfectly suited

Stainless steel

Suitable

Grey cast iron, ductile cast iron and malleable iron

Not suitable

Aluminium and other non-ferrous metals

Suitable

Special, super and titanium alloys

Perfectly suited

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • Bore tolerance H7
  • For soft and hardened steel up to 65 HRC
  • Excellent performance and process reliability

Material

  • Solid carbide, TiAlN multi-layer coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.