E 7002
Compact cylinder with O-ring port on the front
Items 18
| |
ADP
|
dk
|
Stroke
|
b
|
h
|
l
|
M
|
d1
|
l1
|
d4
|
d5
|
d9
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 7002/ 16/ 16
|
|
16
|
16
|
60
|
35
|
56
|
M 6
|
10
|
6
|
M 8
|
M 6
|
4
|
|
E 7002/ 16/ 32
|
|
16
|
32
|
60
|
35
|
72
|
M 6
|
10
|
6
|
M 8
|
M 6
|
4
|
|
E 7002/ 16/ 50
|
|
16
|
50
|
60
|
35
|
90
|
M 6
|
10
|
6
|
M 8
|
M 6
|
4
|
|
E 7002/ 25/ 20
|
|
25
|
20
|
65
|
45
|
64
|
M 8
|
16
|
7
|
M10
|
M10
|
4
|
|
E 7002/ 25/ 50
|
|
25
|
50
|
65
|
45
|
94
|
M 8
|
16
|
7
|
M10
|
M10
|
4
|
|
E 7002/ 25/ 75
|
|
25
|
75
|
65
|
45
|
119
|
M 8
|
16
|
7
|
M10
|
M10
|
4
|
|
E 7002/ 32/ 25
|
|
32
|
25
|
75
|
55
|
75
|
M10
|
20
|
10
|
M12
|
M12
|
5
|
|
E 7002/ 32/ 50
|
|
32
|
50
|
75
|
55
|
100
|
M10
|
20
|
10
|
M12
|
M12
|
5
|
|
E 7002/ 32/ 75
|
|
32
|
75
|
75
|
55
|
125
|
M10
|
20
|
10
|
M12
|
M12
|
5
|
|
E 7002/ 40/ 25
|
|
40
|
25
|
85
|
63
|
79
|
M10
|
25
|
10
|
M12
|
M16
|
6
|
|
E 7002/ 40/ 50
|
|
40
|
50
|
85
|
63
|
104
|
M10
|
25
|
10
|
M12
|
M16
|
6
|
|
E 7002/ 40/ 75
|
|
40
|
75
|
85
|
63
|
129
|
M10
|
25
|
10
|
M12
|
M16
|
6
|
|
E 7002/ 50/ 25
|
|
50
|
25
|
100
|
75
|
90
|
M12
|
32
|
10
|
M16
|
M20
|
6
|
|
E 7002/ 50/ 50
|
|
50
|
50
|
100
|
75
|
115
|
M12
|
32
|
10
|
M16
|
M20
|
6
|
|
E 7002/ 50/ 75
|
|
50
|
75
|
100
|
75
|
140
|
M12
|
32
|
10
|
M16
|
M20
|
6
|
|
E 7002/ 63/ 25
|
|
63
|
25
|
125
|
95
|
97
|
M16
|
40
|
14
|
M20
|
M27
|
6
|
|
E 7002/ 63/ 50
|
|
63
|
50
|
125
|
95
|
122
|
M16
|
40
|
14
|
M20
|
M27
|
6
|
|
E 7002/ 63/ 75
|
|
63
|
75
|
125
|
95
|
147
|
M16
|
40
|
14
|
M20
|
M27
|
6
|
Details
Product description
- Maximum pressure: 400 bar
Material
- Steel with black oxide finish
Documents
Data sheet E 7002
pdf
Overview hydraulic components
pdf
Information product features
pdf
Technical information E 7000 - E 7050
pdf
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you