Items 10

ADP
d1
d2
b
l1
l2
d3
d4
d8
E 2110/10/1,3
10
1.3
3
15
150
4
0.8
2
E 2110/10/1,6
10
1.6
3
15
150
4
1.2
2
E 2110/10/2,4
10
2.4
3
15
150
4
1.8
2
E 2110/16/1,6
16
1.6
5.5
20
200
6
1.2
3
E 2110/16/2,4
16
2.4
5.5
20
200
6
1.8
3
E 2110/16/3,3
16
3.3
5.5
20
200
6
2.5
3
E 2110/25/4
25
4
9.8
30
200
12
3.2
7
E 2110/25/5
25
5
9.8
30
200
12
4
7
E 2110/25/6
25
6
9.8
30
200
12
5
7
E 2110/25/8
25
8
9.8
30
200
12
7
7

Details

Product description

  • Maximum temperature (water): 100 °C
  • Maximum temperature (oil): 170 °C

Material

  • 1.4301 / FKM (Viton)
  • Stainless

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart