E 7410
Push-in Y-connector
Items 2
|
|
ADP
|
d2
|
d1
|
b
|
l
|
d3
|
l3
|
d4
|
l4
|
d5
|
l5
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 7410/ 6/ 6
|
|
6
|
6
|
12
|
44
|
11.5
|
13.2
|
11.5
|
24.7
|
4.2
|
18
|
|
E 7410/ 8/ 8
|
|
8
|
8
|
15
|
55
|
14.5
|
16.5
|
14.5
|
31
|
5.2
|
22
|
Details
Product description
- Maximum pressure: 16 bar
- Maximum temperature: 95 °C
Material
- Brass, nickel-plated / FKM (Viton)
Documents
Accessories
Recommended for you