E 2017
Fitting with customisable thread
Items 8
| |
ADP
|
d2
|
d1
|
l
|
SW
|
l1 (6x)
|
l2
|
d4
|
d5
|
|---|---|---|---|---|---|---|---|---|---|
|
E 2017/ 9/ 10/100
|
|
9
|
M10 x 1
|
100
|
11
|
10
|
40
|
6
|
6
|
|
E 2017/ 9/ 14/100
|
|
9
|
M 14 x 1.5
|
100
|
14
|
10
|
40
|
9
|
6
|
|
E 2017/ 9/1/8/100
|
|
9
|
G 1/8"
|
100
|
11
|
10
|
40
|
6
|
6
|
|
E 2017/ 9/1/4/100
|
|
9
|
G 1/4"
|
100
|
14
|
10
|
40
|
8.5
|
6
|
|
E 2017/13/ 14/100
|
|
13
|
M 14 x 1.5
|
100
|
14
|
10
|
40
|
9
|
9
|
|
E 2017/13/ 16/100
|
|
13
|
M16 x 1.5
|
100
|
17
|
10
|
40
|
10
|
9
|
|
E 2017/13/1/4/100
|
|
13
|
G 1/4"
|
100
|
14
|
10
|
40
|
8.5
|
9
|
|
E 2017/13/3/8/100
|
|
13
|
G 3/8"
|
100
|
17
|
10
|
40
|
11
|
9
|
Details
Advantages
- Can be cut to length in 10 mm steps without having to rework a chamfer on the thread
- Compatible with European standard
Material
- 2.0401 (CuZn)
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you