E 1728 DLC
Blade ejector pin, through-hardened, with 4 angle radii, with DLC coating
Items 162
|
|
ADP
|
b
|
s
|
l
|
r
|
d1
|
l1
|
l2
|
d3
|
l3
|
|---|---|---|---|---|---|---|---|---|---|---|
|
E 1728 DLC/ 1,8/0,6 x 80
|
|
1.8
|
0.6
|
80
|
0.2
|
2
|
40
|
40
|
4
|
2
|
|
E 1728 DLC/ 1,8/0,6 x 100
|
|
1.8
|
0.6
|
100
|
0.2
|
2
|
50
|
50
|
4
|
2
|
|
E 1728 DLC/ 1,8/0,6 x 125
|
|
1.8
|
0.6
|
125
|
0.2
|
2
|
60
|
65
|
4
|
2
|
|
E 1728 DLC/ 1,8/0,6 x 160
|
|
1.8
|
0.6
|
160
|
0.2
|
2
|
80
|
80
|
4
|
2
|
|
E 1728 DLC/ 1,8/0,8 x 80
|
|
1.8
|
0.8
|
80
|
0.2
|
2
|
40
|
40
|
4
|
2
|
|
E 1728 DLC/ 1,8/0,8 x 100
|
|
1.8
|
0.8
|
100
|
0.2
|
2
|
50
|
50
|
4
|
2
|
|
E 1728 DLC/ 1,8/0,8 x 125
|
|
1.8
|
0.8
|
125
|
0.2
|
2
|
60
|
65
|
4
|
2
|
|
E 1728 DLC/ 1,8/0,8 x 160
|
|
1.8
|
0.8
|
160
|
0.2
|
2
|
80
|
80
|
4
|
2
|
|
E 1728 DLC/ 2,8/0,5 x 80
|
|
2.8
|
0.5
|
80
|
0.3
|
3
|
40
|
40
|
6
|
3
|
|
E 1728 DLC/ 2,8/0,5 x 100
|
|
2.8
|
0.5
|
100
|
0.3
|
3
|
50
|
50
|
6
|
3
|
|
E 1728 DLC/ 2,8/0,5 x 125
|
|
2.8
|
0.5
|
125
|
0.3
|
3
|
60
|
65
|
6
|
3
|
|
E 1728 DLC/ 2,8/0,5 x 160
|
|
2.8
|
0.5
|
160
|
0.3
|
3
|
80
|
80
|
6
|
3
|
|
E 1728 DLC/ 2,8/0,6 x 80
|
|
2.8
|
0.6
|
80
|
0.3
|
3
|
40
|
40
|
6
|
3
|
|
E 1728 DLC/ 2,8/0,6 x 100
|
|
2.8
|
0.6
|
100
|
0.3
|
3
|
50
|
50
|
6
|
3
|
|
E 1728 DLC/ 2,8/0,6 x 125
|
|
2.8
|
0.6
|
125
|
0.3
|
3
|
60
|
65
|
6
|
3
|
|
E 1728 DLC/ 2,8/0,6 x 160
|
|
2.8
|
0.6
|
160
|
0.3
|
3
|
80
|
80
|
6
|
3
|
|
E 1728 DLC/ 2,8/0,6 x 200
|
|
2.8
|
0.6
|
200
|
0.3
|
3
|
100
|
100
|
6
|
3
|
|
E 1728 DLC/ 2,8/0,7 x 100
|
|
2.8
|
0.7
|
100
|
0.3
|
3
|
50
|
50
|
6
|
3
|
|
E 1728 DLC/ 2,8/0,7 x 125
|
|
2.8
|
0.7
|
125
|
0.3
|
3
|
60
|
65
|
6
|
3
|
|
E 1728 DLC/ 2,8/0,7 x 160
|
|
2.8
|
0.7
|
160
|
0.3
|
3
|
80
|
80
|
6
|
3
|
|
E 1728 DLC/ 2,8/0,8 x 80
|
|
2.8
|
0.8
|
80
|
0.3
|
3
|
40
|
40
|
6
|
3
|
|
E 1728 DLC/ 2,8/0,8 x 100
|
|
2.8
|
0.8
|
100
|
0.3
|
3
|
50
|
50
|
6
|
3
|
|
E 1728 DLC/ 2,8/0,8 x 125
|
|
2.8
|
0.8
|
125
|
0.3
|
3
|
60
|
65
|
6
|
3
|
|
E 1728 DLC/ 2,8/0,8 x 160
|
|
2.8
|
0.8
|
160
|
0.3
|
3
|
80
|
80
|
6
|
3
|
|
E 1728 DLC/ 2,8/0,8 x 200
|
|
2.8
|
0.8
|
200
|
0.3
|
3
|
100
|
100
|
6
|
3
|
|
E 1728 DLC/ 2,8/0,8 x 250
|
|
2.8
|
0.8
|
250
|
0.3
|
3
|
125
|
125
|
6
|
3
|
|
E 1728 DLC/ 2,8/1 x 100
|
|
2.8
|
1
|
100
|
0.3
|
3
|
50
|
50
|
6
|
3
|
|
E 1728 DLC/ 2,8/1 x 125
|
|
2.8
|
1
|
125
|
0.3
|
3
|
60
|
65
|
6
|
3
|
|
E 1728 DLC/ 2,8/1 x 160
|
|
2.8
|
1
|
160
|
0.3
|
3
|
80
|
80
|
6
|
3
|
|
E 1728 DLC/ 2,8/1 x 200
|
|
2.8
|
1
|
200
|
0.3
|
3
|
100
|
100
|
6
|
3
|
Details
Product description
- ≈ISO 8693 (DIN 1530 F) Form FAH
- Maximum temperature: 200 °C
Advantages
- Dimensional stability: +0/−12 µm
- High corrosion resistance
- Best dry-running properties enable use in cleanrooms
- Increased service life by minimising friction and wear
Material
- ≈1.2210 ≈60 HRC
- DLC coated
Here you can configure the product according to your needs.
Start configuratorRecommended for you