Items 72

ADP
d
R
Z
l
l1
d2
l2
d3
WZF 27596/0,2/ 0,7/0,05
0.2
0.05
2
53
0.7
0.2
0.7
4
WZF 27596/0,2/ 1 /0,05
0.2
0.05
2
53
0.7
0.18
1
4
WZF 27596/0,3/ 1 /0,05
0.3
0.05
2
53
0.7
0.27
1
4
WZF 27596/0,3/ 2 /0,05
0.3
0.05
2
53
0.7
0.27
2
4
WZF 27596/0,4/ 1,2/0,05
0.4
0.05
2
53
0.7
0.35
1.2
4
WZF 27596/0,4/ 2 /0,05
0.4
0.05
2
53
0.7
0.35
2
4
WZF 27596/0,5/ 1,3/0,05
0.5
0.05
2
53
0.7
0.45
1.3
4
WZF 27596/0,5/ 2,5/0,05
0.5
0.05
2
53
0.7
0.45
2.5
4
WZF 27596/0,5/ 4,5/0,05
0.5
0.05
2
53
0.7
0.45
4.5
4
WZF 27596/0,6/ 1,5/0,05
0.6
0.05
2
53
0.7
0.55
1.5
4
WZF 27596/0,6/ 3 /0,05
0.6
0.05
2
53
0.7
0.55
3
4
WZF 27596/0,8/ 2 /0,08
0.8
0.08
2
53
1
0.75
2
4
WZF 27596/0,8/ 5 /0,08
0.8
0.08
2
53
1
0.75
5
4
WZF 27596/0,8/ 8 /0,08
0.8
0.08
2
53
1
0.75
8
4
WZF 27596/1 / 2,5/0,1
1
0.1
2
53
1.5
0.95
2.5
4
WZF 27596/1 / 3 /0,1
1
0.1
2
53
1.5
0.95
3
4
WZF 27596/1 / 4 /0,1
1
0.1
2
53
1.5
0.95
4
4
WZF 27596/1 / 6 /0,1
1
0.1
2
53
1.5
0.95
6
4
WZF 27596/1 / 8 /0,1
1
0.1
2
53
1.5
0.95
8
4
WZF 27596/1 /12 /0,1
1
0.1
2
53
1.5
0.95
12
4
WZF 27596/1 / 2,5/0,2
1
0.2
2
53
1.5
0.95
2.5
4
WZF 27596/1 / 4 /0,2
1
0.2
2
53
1.5
0.95
4
4
WZF 27596/1 / 5 /0,2
1
0.2
2
53
1.5
0.95
5
4
WZF 27596/1 / 6 /0,2
1
0.2
2
53
1.5
0.95
6
4
WZF 27596/1 / 8 /0,2
1
0.2
2
53
1.5
0.95
8
4
WZF 27596/1 /10 /0,2
1
0.2
2
53
1.5
0.95
10
4
WZF 27596/1 /12 /0,2
1
0.2
2
53
1.5
0.95
12
4
WZF 27596/1,2/ 5 /0,1
1.2
0.1
2
53
1.5
1.15
5
4
WZF 27596/1,2/ 8 /0,1
1.2
0.1
2
53
1.5
1.15
8
4
WZF 27596/1,5/ 4 /0,15
1.5
0.15
2
62
1.5
1.45
4
4

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Not suitable

Stainless steel

K

Suitable

Grey cast iron, ductile cast iron and malleable iron

N

Not suitable

Aluminium and other non-ferrous metals

S

Not suitable

Special, super and titanium alloys

H

Perfectly suited

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Not suitable

Stainless steel

Suitable

Grey cast iron, ductile cast iron and malleable iron

Not suitable

Aluminium and other non-ferrous metals

Not suitable

Special, super and titanium alloys

Perfectly suited

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High-performance milling cutter for HSC milling
  • With highest precision in the µ range
  • High precision-ground, robust cutting edges

Material

  • Solid carbide, AlCrN coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.