WZF 12248/Set
Set: Solid carbide rough/finish milling cutters, long
Items 4
| |
ADP
|
Type
|
d
|
Set contents
|
|---|---|---|---|---|
|
WZF 12248/Set 4- 5- 6- 8
|
|
Set 4-5-6-8
|
4-8
|
d = 4, 5, 6, 8 in one set
|
|
WZF 12248/Set 6- 8-10-12
|
|
Set 6-8-10-12
|
6-12
|
d = 6, 8, 10, 12 in one set
|
|
WZF 12248/Set 8- 10- 12- 16
|
|
Set 8-10-12-16
|
8-16
|
d = 8, 10, 12, 16 in one set
|
|
WZF 12248/Set 16- 20
|
|
Set 16-20
|
16-20
|
d = 16, 20 in one set
|
Details
Product description
- Clearance after the cutting edge
- High-performance milling cutter with non-uniform pitch and centre cut
Material
- Solid carbide, TiAlN multi-layer coated
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you