High mould temperatures pose a challenge for mould makers. We help you find the right solutions. For example, our O-ring seals are now also available for water temperatures up to 180°C. We also thought of the connection – screw-in sockets and elbow fittings are now available in stainless steel, or you can use our tried and tested safety hose coupler.
E 21311 High temperature O-ring seal
Especially for applications with water, the new O-ring seal offers the highest security and reliability for operation temperatures up to 180°C.
E 21311
E 2187 IsoTemp® high temperature hose
IsoTemp® high temperature hoses combine tried and trusted technology with a new silicone sheath.
- Insulation and protection against burns through directly applied silicone sheath
- No abrasion or damage on the metal sheath and therefore no risk of injury from protruding wires
- High durability and maximum flexibility
Интернет-магазин
Screw-in sockets and elbow fittings from stainless steel
New in range are straight screw-in sockets and 90° elbow fittings for temperature regulation applications − ideally suited for direct connection of the IsoTemp® hoses on the mould.
E 71009
E 71109
Automatic safety hose coupler for cooling circuit connections
- Easy and secure handling through automatic locking when coupling
- Prevents an unintentional decoupling and is thus also ideally suitable for high-temperature applications
- Wide selection through large product range in hose and threaded couplers
E 22006
Подробнее
К обзору новостей