Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.
Coatings increase the service life of cutting punches
07.07.2020, Die making
The abrasive and adhesive wear that occurs during the stamping process on the cutting punch is minimised by coatings. This leads to a significant increase in the service life of cutting punches and consequently also reduces machine downtimes. In addition, the retracting forces are reduced due to the lower coefficient of friction. Different coatings are used depending on the materials to be punched. We give you an overview of the common coatings with their respective properties and application areas.
Titanium nitride
TiN is considered the classic standard coating and is often used today. This coating is tried and trusted for cutting tools. TiN coated cutting punches are suitable for sheet metal with low and medium hardness.
TiN coated cutting punch
Aluminium chromium nitride
AlCrN is the most commonly used ‘all-round coating’ and covers the largest area of application. In terms of performance, the AlCrN coating is clearly superior to the TiN coating. In contrast to TiN, this coating is also recommended for sheet metal with high hardness.
AlCrN coated cutting punch
Diamond-like carbon
The DLC coating has been used in mould making applications for some time now to minimise wear on guide pillars, centring devices and ejectors. Due to the very low coefficient of friction, DLC coated cutting elements are used for punching non-ferrous materials such as aluminium, brass or copper, as these are prone to galling.
DLC coated cutting punch
Comparison of coatings
TiN
AlCrN
DLC
Coating colour
golden yellow
grey
black grey
Brand
Balinit® A TOP
Balinit® ALCRONA PRO TOP
Balinit® TRITON
Coating process
PVD
PVD
PACVD
Coating hardness [HV]
≈ 2.300
≈ 3.200
≈ 2.500
Coefficient of friction
≈ 0,4
≈ 0,35
≈ 0,1-0,2
Coating thickness [µm]
≈ 1,3 / 3*
≈ 1,3 / 2,5*
≈ 2
* depending on cutting edge diameter
Application example
The following graph compares the service life of the different coated punches.
Application example of coated cutting punches
Cutting punch: 1.3343 HSS (approx. 64 HRC) Workpiece: Steel sheet C22 (≈ 1.0577), Thickness: 1,25 mm Process parameter: 520 strokes / minute, Penetration depth: 2 mm
Configurable cutting punches with coating
In Meusburger’s innovative cutting punches configurator, the cutting punches can be individually configured with the desired coating in addition to the cutting dimensions, special length etc. The CAD data is then immediately available for download.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.