Contact

Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.

Centrala Wolfurt
+43 5574 6706-0

Persoana dvs. de contact

Coş de cumpărături {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Articol   Schimbare coș cumpărături

Observație

Poză Articol Buc Preț unitar Preț total Preț total incl. reducere
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Vă rugăm să vă logați pentru a vedea prețurile și pentru a continua comanda.

Die casting

Components

Guiding and centring elements for die casting

Flat guiding units, standard guiding systems as well as guiding systems for large dies can be found in our wide range of products. The centring and locating rings are perfectly adapted to die casting applications.

Read more

Plates and bars Workshop equipment

Plates, bars and blocks for eroding for your die casting moulds

Discover our wide range of plates, bars and blocks for eroding made of high-grade steel heat-treated for stress relief. Here you will find special materials that are ideally suited for use in die casting.

Read more

Machining

Meusburger colour codes

Do you already work with the Meusburger colour codes? Each colour stands for a clearly defined tolerance. This allows us to work directly from the 3D model and makes work easier during 3D CAD design in mould and die making.

Read more

Components

Ejector and core pins for die casting

Our ejector and core pins are available in different materials and heat treatments for optimal use in die casting moulds.

Read more

Components

Custom-made components

If standard doesn’t work for you, we also offer many components in custom designs.

Read more

Components

The expert for additional heat input in the mould

Do you need a fast solution for precise heat input in the mould? Not a problem with our E 6800 cartridge heater. The perfectly matched heating power and the precisely ground diameter create the best conditions for a long service life.

Read more

Mould bases

Die sets for die casting

In die casting it is often necessary, to remove the overflow and flash from the cast part and carry out rework. You can trust a strong partner for standardised solutions in die making here too.

Read more

Components

Insulation boards

Create the best conditions for an ideal thermal insulation of your die casting moulds. In addition to a comprehensive range of standard insulation boards in different variations, we also offer custom-made boards machined as per drawing.

Read more

Components

Hydraulic components

With an operating temperature of up to 180°C, our hydraulic cylinders including a wide range of accessories are highly suitable for versatile applications in the area of die casting.

Read more

Components

MARKING STAMPS AND LIMIT SWITCHES

Marking stamps for individual marking of plastic parts and high-temperature limit switches for use in die casting.

Read more

Components

TEMPERATURE REGULATION COMPONENTS

In addition to innovative temperature solutions we also offer, especially for die casting components made of steel and stainless steel for highest requirements.

Read more

Mould bases

Mould bases

We offer high-precision mould bases from high-grade steel that has been heat-treated for stress relief. Due to selected hot-works steels, our mould bases are ideal for use in die casting.

Read more

Machining Mould bases Plates and bars

We heat treat properly for your success

Not all stress-relieving heat treatment is the same – because only a proper heat treatment process ensures the desired result in the end. That is why Meusburger has been using its own furnaces for almost 30 years.

Read more

Workshop equipment

Lifting equipment with innovation

A wide range of different lifting points, mostly coated in an array of eye-catching colours, are offered on the market in the field of lifting technology. The eye-catching colours often do more than you would suspect.

Read more

Machining Mould bases Plates and bars

Material grades

Here you will find an overview of all material grades included in our standard range: from hot work steel and case-hardening steel to powder metallurgical steel and carbide.

Read more

Components

Die casting components for die and mould making

In our selected range, you will find numerous components for the demanding requirements of your die casting moulds.

Read more

Components Mould bases

Top quality and precision

Our high-quality standard parts form the reliable basis for your mould making projects. From the raw materials to the final inspection of the end products – this is how we establish our high-quality standards step by step.

Read more

Log in

Sunteți deja client?

Dacă aveți deja date de acces pentru Portalul Meusburger, vă rugăm să vă logați aici:

Ați uitat parola?

Parola nouă este deja pe drum și trebuie să apară în scurt timp în căsuța dvs. de email. Vă dorim o zi de succes.

Vă rugăm să introduceți adresa dvs. de e-mail.
Vă vom trimite o parolă nouă.

Alegeți țara

Locații

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version