Make strip guiding more efficient

In many die designs, strip guiding and positioning are custom-made at considerable cost, or designed according to internal standards. This means additional design work, longer lead times and higher costs. With our range of products for guiding and positioning the strip, you can solve many challenges in a single step.

Standard rather than custom solutions

Standardised solutions also demonstrate their strengths in ongoing operations: they ensure stable processes, reduce downtimes and make maintenance and replacement easier. They also enable precise guidance and secure positioning – all in one system. Discover our full range of active parts and make your stamping processes faster, easier and more cost-effective.

No compromising on functionality or precision: our exclusive in-house developments are based on years of experience and make day-to-day work even easier.

Your benefits at a glance:

  • less design work
  • fast availability
  • cost-effective implementation

Our highlight: Guide bush with male thread E 5708

Active parts such as strip guiding, strip lifters or pilot pins are often used in versions with a collar, as they are reliable and cost-effective. During maintenance, however, there is a disadvantage: because the active parts can’t be removed from the working plane, the die must be taken apart for maintenance.

The new guide bush with male thread, with collar E 5708 makes the installation and removal of round active parts with collar possible directly from the working plane. The space-saving screw connection using a hexagon head makes maintenance easier and greatly reduces downtimes. The fine thread with core hole diameter that matches the installation diameters of the springs further simplifies plate machining.

Thanks to the fitting diameter and precise fit of the collar the bush is also suitable for applications where positioning is critical, such as for pilot pins. Exact length tolerances enable flush installation and precise stroke lengths. Thanks to the G6 tolerance of the inner diameter the bush is ideal for components with h6 tolerance and high positional accuracy. Even as a substitute for drill bushes, for example in combination with the dowel pin E 1301, it is very versatile.

Adjustable infeed guide for reliable strip feeding

Developed in-house, this exclusive standardised strip feeding solution offers maximum flexibility and efficiency. The metal strip is guided via infinitely adjustable needle roller bearings and can therefore be used for different sheet metal widths.

In the version with a spring-loaded bearing on one side (E 5620), width tolerances are automatically compensated for and the spring force can be easily adjusted to suit different materials and sheet thicknesses.
Further cost savings are achieved when an infeed guide is used for multiple dies.

Strip stop E 5625

The new strip stop E 5625 enables fast positioning when inserting and stamping a new material strip. This innovative solution earned the silver ‘best Award’ at the Blechexpo 2025.

New: Now with an even more compact design!

The strip stop E 5625 is ingenious, simple and fulfills its purpose.

Mattias Lyckare, Tool Manager at Industrilas

Less effort, greater efficiency and cost-effectiveness

The use of standard solutions significantly reduces the design workload, as CAD data is immediately available and can be used straight away. At the same time, all components are perfectly coordinated and available from stock, enabling rapid implementation and minimising process complexity.

Compared to custom-made items, there is also no need for the additional effort involved in separate manufacturing and warehousing.

Our product highlights:

E 5620 Infeed guide, adjustable width, spring-loaded on one side
Infeed guide, adjustable width, spring-loaded on one side
E 5625 Strip stop
E 5625
  • Expanded
  • Strip stop
    E 5632 Strip guiding pin with collar, spring-loaded
    E 5632
  • Expanded
  • Strip guiding pin with collar, spring-loaded
    E 5634 Block-shaped strip guide, spring-loaded
    Block-shaped strip guide, spring-loaded
    E 5636 Strip guiding rail
    Strip guiding rail
    E 5643 Block-shaped strip lifter, spring-loaded
    Block-shaped strip lifter, spring-loaded
    E 5640 Strip lifter with collar, spring-loaded
    Strip lifter with collar, spring-loaded

    You might also be interested in:

    Shopping cart preview

    CAD preview

    Your shopping cart is empty.
    Total net
    To the shopping cart

    Important note

    The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.