GEZS 1000
Welding wire
商品 36
| |
ADP
|
Material no.
|
类型
|
d
|
重量
|
l
|
硬度
|
|---|---|---|---|---|---|---|---|
|
GEZS 1000/ 1.5424/B/0,3/ 25
|
|
1.5424
|
B
|
0.3
|
25
|
320
|
< 35 HRC
|
|
GEZS 1000/ 1.5424/B/0,4/ 50
|
|
1.5424
|
B
|
0.4
|
50
|
320
|
< 35 HRC
|
|
GEZS 1000/ 1.5424/B/0,5/100
|
|
1.5424
|
B
|
0.5
|
100
|
320
|
< 35 HRC
|
|
GEZS 1000/ 1.2343/B/0,3/ 25
|
|
1.2343
|
B
|
0.3
|
25
|
320
|
53–58 HRC
|
|
GEZS 1000/ 1.2343/B/0,4/ 50
|
|
1.2343
|
B
|
0.4
|
50
|
320
|
53–58 HRC
|
|
GEZS 1000/ 1.2343/B/0,5/100
|
|
1.2343
|
B
|
0.5
|
100
|
320
|
53–58 HRC
|
|
GEZS 1000/ 1.4718/B/0,3/ 25
|
|
1.4718
|
B
|
0.3
|
25
|
320
|
54–60 HRC
|
|
GEZS 1000/ 1.4718/B/0,4/ 50
|
|
1.4718
|
B
|
0.4
|
50
|
320
|
54–60 HRC
|
|
GEZS 1000/ 1.4718/B/0,5/100
|
|
1.4718
|
B
|
0.5
|
100
|
320
|
54–60 HRC
|
|
GEZS 1000/420stst/B/0,3/ 25
|
|
420stst
|
B
|
0.3
|
25
|
320
|
45–52 HRC
|
|
GEZS 1000/420stst/B/0,4/ 50
|
|
420stst
|
B
|
0.4
|
50
|
320
|
45–52 HRC
|
|
GEZS 1000/420stst/B/0,5/100
|
|
420stst
|
B
|
0.5
|
100
|
320
|
45–52 HRC
|
|
GEZS 1000/ 3.3548/B/0,3/ 25
|
|
3.3548
|
B
|
0.3
|
25
|
320
|
70 HB
|
|
GEZS 1000/ 3.3548/B/0,4/ 50
|
|
3.3548
|
B
|
0.4
|
50
|
320
|
70 HB
|
|
GEZS 1000/ 3.3548/B/0,5/100
|
|
3.3548
|
B
|
0.5
|
100
|
320
|
70 HB
|
|
GEZS 1000/ 1.2367/B/0,3/ 25
|
|
1.2367
|
B
|
0.3
|
25
|
320
|
42–46 HRC
|
|
GEZS 1000/ 1.2367/B/0,4/ 50
|
|
1.2367
|
B
|
0.4
|
50
|
320
|
42–46 HRC
|
|
GEZS 1000/ 1.2367/B/0,5/100
|
|
1.2367
|
B
|
0.5
|
100
|
320
|
42–46 HRC
|
|
GEZS 1000/ 1.2311/B/0,3/ 25
|
|
1.2311
|
B
|
0.3
|
25
|
320
|
45–52 HRC
|
|
GEZS 1000/ 1.2311/B/0,4/ 50
|
|
1.2311
|
B
|
0.4
|
50
|
320
|
45–52 HRC
|
|
GEZS 1000/ 1.2311/B/0,5/100
|
|
1.2311
|
B
|
0.5
|
100
|
320
|
45–52 HRC
|
|
GEZS 1000/ 3.2585/B/0,3/ 25
|
|
3.2585
|
B
|
0.3
|
25
|
320
|
45–50 HB
|
|
GEZS 1000/ 3.2585/B/0,4/ 50
|
|
3.2585
|
B
|
0.4
|
50
|
320
|
45–50 HB
|
|
GEZS 1000/ 3.2585/B/0,5/100
|
|
3.2585
|
B
|
0.5
|
100
|
320
|
45–50 HB
|
|
GEZS 1000/ 2.1461/B/0,3/ 25
|
|
2.1461
|
B
|
0.3
|
25
|
320
|
90 HB
|
|
GEZS 1000/ 2.1461/B/0,4/ 50
|
|
2.1461
|
B
|
0.4
|
50
|
320
|
90 HB
|
|
GEZS 1000/ 2.1461/B/0,5/100
|
|
2.1461
|
B
|
0.5
|
100
|
320
|
90 HB
|
|
GEZS 1000/ 2.1367/B/0,3/ 25
|
|
2.1367
|
B
|
0.3
|
25
|
320
|
220 HB
|
|
GEZS 1000/ 2.1367/B/0,4/ 50
|
|
2.1367
|
B
|
0.4
|
50
|
320
|
220 HB
|
|
GEZS 1000/ 2.1367/B/0,5/100
|
|
2.1367
|
B
|
0.5
|
100
|
320
|
220 HB
|
详情
产品描述
- High-quality welding wire
- Adapted to Meusburger materials
- All welding wires marked with material number