VZB 450
Compressed air sprayer, high resistance
商品 1
| |
ADP
|
内容
[ml]
|
d
|
h
|
最大工作压力
|
|---|---|---|---|---|---|
|
VZB 450/1200
|
|
1200
|
120
|
313
|
3
|
详情
产品描述
High-end compressed air sprayer specially developed for petroleum-based solvents and aggressive blends. The high-quality sealing materials enable long-term and durable use.
产品优势
- Resistant against pure solvents, acetone, and blends
- Optimum stand thanks to rubber mounted standing ring
- Ergonomically shaped grip and spray button with continuous spray function
- Level indicator strips with integrated scales
Resistance to the following chemical compositions
- High-percentage solvent blends containing acetates, ketones (such as 20–50% acetone), xylene, toluene, various alcohols, and many other chemical ingredients
- Acetates such as butyl acetate and ethyl acetate, even in higher concentrations
- Higher concentrations of glycol ether and cyclohexane
- Special naphtha-containing (petroleum-based), mineral oil-containing and petroleum-based solvent blends