商品 9

ADP
d1
l1
b
l
M
s
s1
d3
l3
b4
l4
s4
E 2141/ 6/16
6
16
16
54
5
14
9
M 6
38
12
28
4
E 2141/ 6/24
6
24
16
62
5
14
9
M 6
46
12
36
4
E 2141/ 6/32
6
32
16
70
5
14
9
M 6
54
12
44
4
E 2141/ 8/18
8
18
18
62
6
16
11
M 8
44
14
32
4
E 2141/ 8/28
8
28
18
72
6
16
11
M 8
54
14
42
4
E 2141/ 8/36
8
36
18
80
6
16
11
M 8
62
14
50
4
E 2141/10/20
10
20
20
70
6
17
12
M 8
50
16
36
4
E 2141/10/30
10
30
20
80
6
17
12
M 8
60
16
46
4
E 2141/10/40
10
40
20
90
6
17
12
M 8
70
16
56
4

详情

Product description

  • Maximum pressure: 6 bar
  • Maximum temperature (water): 100 °C
  • Maximum temperature (oil): 180 °C

Material

  • 1.2085
  • 2.0401 / FKM (Viton)