商品 18

ADP
d1
l1
b
l
s
s1
E 2137/ 5/15
5
15
11
26
4
8
E 2137/ 5/22
5
22
11
33
4
8
E 2137/ 5/30
5
30
11
41
4
8
E 2137/ 6/16
6
16
12
28
4
9
E 2137/ 6/24
6
24
12
36
4
9
E 2137/ 6/32
6
32
12
44
4
9
E 2137/ 8/18
8
18
14
32
4
11
E 2137/ 8/28
8
28
14
42
4
11
E 2137/ 8/36
8
36
14
50
4
11
E 2137/10/20
10
20
16
36
4
12
E 2137/10/30
10
30
16
46
4
12
E 2137/10/40
10
40
16
56
4
12
E 2137/12/22
12
22
18
40
4
14
E 2137/12/32
12
32
18
50
4
14
E 2137/12/44
12
44
18
62
4
14
E 2137/16/26
16
26
22
48
4
18
E 2137/16/40
16
40
22
62
4
18
E 2137/16/52
16
52
22
74
4
18

详情

Product description

  • Maximum pressure: 6 bar
  • Maximum temperature (water): 100 °C
  • Maximum temperature (oil): 180 °C

Material

  • 2.0401 / FKM (Viton)