Designs at the click of a button

A finished design in just a few clicks – that’s what Meusburger solutions stand for. Our wizards, configurators and CAD tools in the portal support you in making your design process fast and more reliable. The intuitive applications make your everyday work easier, shorten lead times and ensure greater efficiency throughout the entire life cycle of your mould or die. Discover for yourself how easy designing can be.

How you benefit

Configured in record time

Complex designs in a short amount of time? Easily achievable with our digital tools. They reduce manual work steps, minimise sources of error and support you in every work step – from mould bases to stamping dies. With our configurators and wizards you have flexible design possibilities and can create a finished solution in record time.

Discover the possibilities – at the click of a button

Wizards for mould making

All the tools for your requirements when designing mould bases – in one place and easy to find.

Wizards for die making

Here you will find all the wizards for die making – perfectly adapted to your requirements.

Meusburger CAD tool

Discover our user-friendly standalone software solution for designing.

Meusburger NX tool

The tried and trusted tool for Siemens NX – ideal for an efficient and consistent design process.

Highlight: the hot runner configurator

With numerous types of manifolds, nozzles and variable positioning, design your hot runner mould to fit your requirements exactly.

How you benefit:

  • Fast, intuitive configuration
  • Live view and immediately available 3D data
  • Selection of a suitable mould base including components
  • Full cost transparency through automatic price display

Standardisation at every level

A high degree of standardisation reduces maintenance and repair time and improves interchangeability. Even after many years, it ensures that your moulds and dies can continue to operate reliably.

Free expertise

Our experts have worked intensively on this topic. Download the resulting white paper and discover their fascinating insights.

Service without compromise

For demanding design requirements we offer the right products and innovative solutions. Save time on your projects and configure selected components for your design directly in our portal. You can immediately export the customised 3D data and load it into your projects. Take a look at the following examples and discover the possibilities.

Two-stage ejector E 1860

Our leading-type two-stage ejector ensures precisely coordinated and reliable movement of two ejector sets. Define your individual parameters and receive completely configured CAD data that can be directly integrated into your design.

Customised springs

Define the required system compression spring and the desired installation situation – preloaded, in the end position or at any point of the mould or die stroke. The CAD data is then automatically generated and available a few seconds later in three display options for you to transfer into your CAD system.

Meusburger CAD tool – all of the functions at a glance

Our video shows you how to make the best use of the CAD tool: from direct access to the Meusburger standard parts library and configurable models with installation space through to the integrated wizards for mould bases and die sets. You will also find out how you benefit from regular updates, offline use and the compatibility with various CAD systems.

Practical overview to help you dive in

Our compact overview flyer shows you the most important tools for designers at a glance – the ideal reference for daily work.

  • Numerous wizards & configurators
  • Meusburger CAD tool
  • Directly configurable 3D data
  • Standardised colour codes
  • Easy import & export of parts lists

You might also be interested in:

Förhandsgranskning varukorg

CAD-förhandsgranskning

Din varukorg är tom.
Totalt netto
Till varukorgen

Viktig information

Du vill konfigurera en artikel som tillhör . Efter att du har gjort dina justeringar, kontrollera oberoende av alla plattor och komponenter för teknisk kompatibilitet.