Hydraulic components for efficient processes in mould making

With its coordinated hydraulic range which includes hydraulic cylinders, sensors and hydraulic connections, Meusburger offers comprehensive solutions particularly suited to mould making. Users benefit from immediately available components with transparent prices that can be ordered directly without a quote request. Standard FKM seals enable reliable use at temperatures up to 180 °C, while the availability of CAD data including installation spaces supports fast and error-free design. The coordinated range ensures high process reliability and reduces the effort required throughout the entire development and procurement process.

Contact de presse

Julia Grimm Tél.: +43 5574 6706 1496 E-mail: j.grimm@meusburger.com

Téléchargements de presse

Hydraulic cylinders for sophisticated applications

Meusburger’s range includes hydraulic cylinders that are particularly suited to the requirements in mould making and can be used in diverse installation situations and applications. FKM seals, fitted as standard, ensure reliable operation at temperatures of up to 180 °C. A hardened piston rod, combined with a double seal, ensures long-lasting, clean and reliable operation. Compact cylinders for attachment as well as compact, exclusive build-in cylinders for integration into the mould plate can also be found in the range. The range is complemented by locking cylinders designed for applications involving high injection forces. For the design, the CAD data including installation spaces is available immediately. This allows components to be integrated directly into the design, helping to prevent design errors at an early stage.

Accessories and sensors from one source

Alongside the hydraulic cylinders, Meusburger offers a wide range of accessories and maintenance components. Included in this are couplers for mechanical connection, seal kits and assembly tools for maintenance and repair work. Users can therefore find all the relevant components from one source and benefit from reliable functioning of the cylinder. For electronic position monitoring, select compact cylinders are available with magnetic proximity sensors. The sensors can be easily positioned and adjusted in the groove. Matching cables, connectors and logic distributors facilitate signal transmission. By combining several signals via logic distributors, the amount of wiring required can be reduced whilst minimising the risk of voltage drops.

Coordinated hydraulic connections

For the hydraulic connection of the cylinders Meusburger offers suitable fittings, screw plugs and flat-sealing hydraulic couplings. The low-leakage versions ensure safe operation and a reliable connection within the hydraulic system.

Efficient design with standard components

A significant advantage of the hydraulics range is in the support of more efficient development and design processes. Immediately available CAD data and already included installation spaces enable fast integration into the design. The standard solutions from Meusburger reduce the design effort, minimise potential sources of error and accelerate the process from planning through to realisation. Users also benefit from transparent pricing, high availability and the option to place orders directly without having to request a quote first. This shortens the procurement process and creates additional planning security for mould design and production.

Further information on the hydraulics range can be found in the Meusburger portal: www.meusburger.com/hydraulics
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
Vous souhaitez configurer un article appartenant à . Après avoir effectué vos ajustements, veuillez vérifier vous-même la compatibilité technique de tous les composants et plaques.